Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Economical DIN Rail Signal Conditioners

CCT Series

Economical DIN Rail Signal Conditioners | CCT Series

Economical DIN Rail Signal Conditioners

349,29 CCT-100

1 year warranty CE
  • Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and Strain Gage Input Modules
  • Integrator Modules Convert Voltage or Current to Frequency
  • Loop Powered Galvanic Isolator Provides 2 kVeff Isolation Between Input and Output
  • Compatible with Standard 35 mm DIN Rail
Transmittere - Vis relaterede produkter

Beskrivelse

The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series features a modern housing design, that is easily mounted on standard DIN rails. Connections are safely and securely made, with input and output connections on the opposite sides of the module.

Internal Design
The CCT series is designed using an internal plug-in three module system that provides flexibility in selecting and changing the power supply, input signal and output signal. The units are supplied with 110 Vac power standard, Consult sales for 220 Vac, and 24 Vdc power.

Isolation
The three internal modules in each signal conditioner (signal input, signal output and power supply) are isolated up to 2 kVeff.

Outputs
Each CCT series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 20 mA (jumper-selectable) and 0 to 10 Vdc.

Standard outputs are linear and proportional to the signal input. Thermocouple input modules feature special circuitry to linearize the output to the actual temperature, and not to the non-linear signal produced by thermocouple sensors.

Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1, IP40 protection
Terminal Housing: Polycarbonate, UL 94-2, IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D (2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)

Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
DC Voltage Input
CCT-01-0/100MV
290,75
Beholdning: 7 uger 
 
0 to 100 mV dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/1V
296,99
Beholdning: 1 uge 
 
0 to 1 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/10V
307,10
Beholdning: 1 uge 
 
0 to 10 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/100V
296,99
Beholdning: 1 uge 
 
0 to 100 V dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-01-0/650V
307,10
Beholdning: 7 uger 
 
0 to 650 V dc input, 0 to 10 V or 0/4 to 20 mA output
AC Voltage Input
CCT-08-0/100MV
296,99
Beholdning: 7 uger 
 
0 to 100 mV ac input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/1V
296,99
Beholdning: 1 uge 
 
0 to 1 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/10V
296,99
Beholdning: 1 uge 
 
0 to 10 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/100V
247,50
Beholdning: 3 uger 
 
0 to 100 V ac* input, 0 to 10 V or 0/4 to 20 mA output
CCT-08-0/650V
281,12
Beholdning: 1 uge 
 
0 to 650 V ac* input, 0 to 10 V or 0/4 to 20 mA output
AC Current Input
CCT-04-0/50MA
296,99
Beholdning: 7 uger 
 
0 to 50 mA ac input, 0 to 10 V or 0/4 to 20 mA output
CCT-04-0/5A
281,12
Beholdning: 3 uger 
 
0 to 5 A ac input, 0 to 10 V or 0/4 to 20 mA output
DC Current Input
CCT-32-0/50MA
296,99
Beholdning: 1 uge 
 
0 to 50 mA dc input, 0 to 10 V or 0/4 to 20 mA output
CCT-32-0/5MA
296,99
Beholdning: 1 uge 
 
0 to 5 mA dc input, 0 to 10 V or 0/4 to 20 mA output
RTD Input
CCT-20-0/100C
314,09
Beholdning: 1 uge 
 
0 to 100°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/200C
314,09
Beholdning: 1 uge 
 
0 to 200°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/300C
314,09
Beholdning: 7 uger 
 
0 to 300°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/400C
314,09
Beholdning: 7 uger 
 
0 to 400°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/500C
314,09
Beholdning: 7 uger 
 
0 to 500°C RTD input, to 10 V or 0/4 to 20 mA output
CCT-20-0/600C
314,09
Beholdning: 7 uger 
 
0 to 600°C RTD input, to 10 V or 0/4 to 20 mA output
Resistance/Potentiometer Input
CCT-95-0/200
Kontakt salgsafdelingen    
Beholdning: 
 
 
0 to 200 Ω input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/2K
293,16
Beholdning: 7 uger 
 
0 to 2K Ω input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/20K
244,30
Beholdning: 7 uger 
 
0 to 20 kΩ input, 0 to 10 V or 0/4 to 20 mA output
CCT-95-0/200K
293,16
Beholdning: 7 uger 
 
0 to 200 kΩ input, 0 to 10 V or 0/4 to 20 mA output
CCT-90
303,12
Beholdning: 1 uge 
 
Potentiometer input, 0 to 10 V or 0/4 to 20 mA output
Frequency Input
CCT-05-40/70
298,37
Beholdning: 1 uge 
 
0 to 40 Hz min range, 0 to 70 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-70/125
298,37
Beholdning: 7 uger 
 
0 to 70 Hz min range, 0 to 125 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-125/225
298,37
Beholdning: 7 uger 
 
0 to 125 Hz min range, 0 to 225 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-225/400
298,37
Beholdning: 7 uger 
 
0 to 225 Hz min range, 0 to 400 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-400/700
298,37
Beholdning: 7 uger 
 
0 to 400 Hz min range, 0 to 700 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-700/1250
298,37
Beholdning: 7 uger 
 
0 to 700 Hz min range, 0 to 1250 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-1250/2250
298,37
Beholdning: 7 uger 
 
0 to 1250 Hz min range, 0 to 2250 Hz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-2250/4K
298,37
Beholdning: 7 uger 
 
0 to 2250 Hz min range, 0 to 4 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-4K/7K
298,37
Beholdning: 7 uger 
 
0 to 4 kHz min range, 0 to 7 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-7K/12.5K
298,37
Beholdning: 7 uger 
 
0 to 7 kHz min range, 0 to 12.5 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-12.5K/22.5K
298,37
Beholdning: 7 uger 
 
0 to 12.5 kHz min range, 0 to 22.5 kHz max range, 0 to 10 V or 0/4 to 20 mA
CCT-05-22.5K/40K
298,37
Beholdning: 7 uger 
 
0 to 22.5 kHz min range, 0 to 40 kHz max range, 0 to 10 V or 0/4 to 20 mA
Strain Gage Input
CCT-80
293,16
Beholdning: 1 uge 
 
Strain gage input, 0-10 V or 0/4 to 20 mA output
Thermocouple Input (common models are show below. Please use the Part Number Builder beneath this table to select other configuration)
CCT-22-0/400C
Kontakt salgsafdelingen    
Beholdning: 
 
 
J thermocouple input, 0-400°C , 0/4 to 20mA output
CCT-23-0/1000C
300,41
Beholdning: 7 uger 
 
K thermocouple input, 0-1000°C , 0/4 to 20mA output
CCT-24-0/200C
Kontakt salgsafdelingen    
Beholdning: 
 
 
T thermocouple input, 0-200°C , 0/4 to 20mA output
CCT-24-0/300C
300,41
Beholdning: 7 uger 
 
T thermocouple input, 0-300°C , 0/4 to 20mA output
Loop Powered Isolators
CCT-100
349,29
Beholdning: 1 uge 
 
Loop powered galvanic isolation module
Power Supplies
All amounts shown in EUR
Noter: *The CCT-08 signal frequency range is 20 Hz to 6KHz. **110 Vac powered units supplied standard. To order 220 Vac or 24 Vdc powered models add “-220VAC” or “-24VDC” to the model number. No charge for 220 Vac, add $50 to price for 24 Vdc.

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Input Types select from:
01 for DC Voltage
08 for AC Voltage
04 for AC Current
32 for DC Current
22 for Thermocouple Type J
23 for Thermocouple Type K
24 for Thermocouple Type T
25 for Thermocouple Type E
26 for Thermocouple Type S
27 for Thermocouple Type R
20 for RTD
90 for Potentiometer
95 for Resistance
05 for Frequency
80 for Strain Gage
55-V for Voltage
55-I for Current

(2) Input Ranges select from:
-0/100MV for 0 to 100 mV dc (CCT-01 Only)
-0/1V for 0 to 1 V dc (CCT-01 Only)
-0/10V for 0 to 10 V dc (CCT-01 Only)
-0/100V for 0 to 100 V dc (CCT-01 Only)
-0/650V for 0 to 650 V dc (CCT-01 Only)
-0/100MV for 0 to 100 mV ac (CCT-08 Only)
-0/1V for 0 to 1 V ac (CCT-08 Only)
-0/10V for -0/10V ac (CCT-08 Only)
-0/100V for 0 to 100 V ac (CCT-08 Only)
-0/650V for 0 to 650 V ac (CCT-08 Only)
-0/50MA for 0 to 50 mA ac (CCT-04 Only)
-0/5A for 0 to 5 A ac (CCT-04 Only)
-0/50MA for 0 to 50 mA dc (CCT-32 Only)
-0/5MA for 0 to 5 mA dc (CCT-32 Only)
-0/200C for 0 to 200°C (CCT-24 Only)
-0/300C for 0 to 300°C (CCT-23 and CCT-24 Only)
-0/400C for 0 to 400°C (CCT-22 CCT-23 and CCT-24 Only)
-0/500C for 0 to 500°C (CCT-22 and CCT-23 Only)
-0/600C for 0 to 600°C (CCT-22 and CCT-23 Only)
-0/700C for 0 to 700°C (CCT-22 and CCT-23 Only)
-0/800C for 0 to 800°C (CCT-23 and CCT-25 Only)
-0/900C for 0 to 900°C (CCT-23 Only)
-0/1000C for 0 to 1000°C (CCT-23 Only)
-0/1200C for 0 to 1200°C (CCT-23 Only)
-600/1600C for 600 to 1600°C (CCT-26 Only)
-850/1700C for 850 to 1700°C (CCT-27 Only)
-0/100C for 0 to 100°C (CCT-20 Only)
-0/200C for 0 to 200°C (CCT-20 Only)
-0/300C for 0 to 300°C (CCT-20 Only)
-0/400C for 0 to 400°C (CCT-20 Only)
-0/500C for 0 to 500°C (CCT-20 Only)
-0/600C for 0 to 600°C (CCT-20 Only)
Nothing(leave field blank) for 100 Ohms Min/1 M Ohms Max Input (CCT-90 Only)
-0/200 for 0 to 200 Ohms (CCT-95 Only)
-0/2K for 0 to 2K Ohms (CCT-95 Only)
-0/20K for 0 to 20K Ohms(CCT-95 Only)
-0/200K for 0 to 200K Ohms(CCT-95 Only)
-40/70 for Min Range 0 to 40 Hz. Max Range 0 to 70 Hz. (CCT-05 Only)
-70/125 for Min Range 0 to 70 Hz. Max Range 0 to 125 Hz (CCT-05 Only)
-125/225 for Min Range 0 to 125 Hz. Max Range 0 to 225 Hz (CCT-05 Only)
-225/400 for Min Range 0 to 225 Hz. Max Range 0 to 400 Hz (CCT-05 Only)
-400/700 for Min Range 0 to 400 Hz. Max Range 0 to 700 Hz (CCT-05 Only)
-700/1250 for Min Range 0 to 700 Hz. Max Range 0 to 1250 Hz (CCT-05 Only)
-1250/2250 for Min Range 0 to 1250 Hz. Max Range 0 to 2250 Hz (CCT-05 Only)
-2250/4K for Min Range 0 to 2250 Hz. Max Range 0 to 4 kHz (CCT-05 Only)
-4K/7K for Min Range 0 to 4 kHz. Max Range 0 to 7 kHz (CCT-05 Only)
-7K/12.5K for Min Range 0 to 7 kHz. Max Range 0 to 12.5 kHz (CCT-05 Only)
-12.5K/22.5K for Min Range 0 to 12.5 kHz. Max Range 0 to 22.5 kHz (CCT-05 Only)
-22.5K/40K for Min Range 0 to 22.5 kHz. Max Range 0 to 40 kHz (CCT-05 Only)
Nothing(leave field blank) for 350 Ohms (CCT-80 Only)
Nothing(leave field blank) for Ranges varies (CCT-55-V and CCT-I Only)

(3) Power select from:
Nothing(leave field blank) for 110 Vac Standard
-220VAC for 220 Vac
-24VDC for 24 Vdc
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.

Produkthåndbøger:

Download CCT-100 - Loop Powered Galvanic Isolator
Download CCT-01 CCT04 CCT-08 CCT-32 - Voltage and Current Input Signal Conditioners
Download CCT-05 Series - Frequency Input Signal Conditioners
Download CCT-20, CCT-90, CCT-95 - RTD, Potentiometer and Resistance Signal Conditioners
Download CCT-22 through CCT-27 - Thermocouple Input Signal Conditioners
Download CCT-55 Series - Signal Integrators
Download CCT-80 Series - Strain Gage Signal Conditioners
We noticed you are from the US. Visit your local site for regional offers and live support.