Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Overfladetermokoblinger til montering med cement

CO SERIES

Overfladetermokoblinger til montering med cement | CO SERIES

Overfladetermokoblinger til montering med cement

256,15 CO1-K

  • Ledningslængder: Model 1 og 3 er 1 m lange. Model 2 er 150 mm lang.
  • Reaktionstid i millisekunder
  • Fremstillet af 0,0005" folie og termokoblerkabel med en diameter på 0,010"
  • Meget lav varmeinerti
  • Fire kalibreringer "K", "E", "J" og "T"
  • Tre modeller, som er velegnede til overflademåling
Termokoblere - Vis relaterede produkter

Beskrivelse

OMEGA introduces its Cement-On, fast response thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1 and 2 are made from 0.0005" thermocouple alloy foil by a special process where the butt welded thermocouple junction is 0.0005" in thickness. Styles 1 and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.

OMEGA's Cement-On Style 1 and 2 thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1 and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.


Cement-On Thermocouples, Style 1, 2 and 3


Cement-On Style 1 Dimensions Cement-On Style 1 thermocouples are the easiest to install. The foil sensor is embedded between two paper thin, glass reinforced high temperature polymer laminates which both support and electrically insulate the foil section as well as provide a flat surface for cementing. The polymer/glass laminate, in general, determines the maximum temperature of the construction which is 260°C (500°F) continuous and up to 370°C (698°F) for short duration. Each Style 1 unit includes 1 metre of glass braid insulated 30 gauge thermocouple wire which is bonded to the foil and strain relieved by laminate. An application instruction sheet accompanies each packaged Cement-On type thermocouples.

OMEGA Cement-On Style 2 Thermocouple Dimensions OMEGA Cement-On Style 2 thermocouples are recommended where extremely fast surface temperature measurement response time is a requirement. Intimate thermal coupling for this style is achieved by directly bonding the foil junction area to the surface to be measured. For ease of handling, the foil leads come fastened to a polyimide film frame which is tough, flexible, dimensional, stable material rated for 260°C (500°F) continuous service. During application, the foil thermocouple can be peeled from the frame or released by the application of heat. As an alternate, portions of the frame may be cut away by scissor or knife.

The 150 mm (6") uninsulated foil leads are of 0.05 mm (.002") material and thus are fragile and should be handled with care during installation. NOTE: It is imperative that the leads be electrically insulated from each other as well as being mechanically supported. This can be achieved, for example, by laying and brushing the leads into a layer of insulating cement or epoxy. Before doing this on electrically conductive surfaces, it is best to lay down and let dry, a thin layer of the cement to insure that the leads are insulated from the surface. Insulated thermocouple lead wire can be bonded to the foil leads by silver soldering, or resistance welding. Thirty gauge, or smaller lead wire is suggested. An application instruction sheet accompanies each package of thermocouples.

Cementing of the junction and lead may be achieved by using OMEGA™ CC high temperature cement for temperatures above 260°C (500°F); OMEGABOND™ OB-101 or OB-200 epoxies for temperatures below 260°C (500°F). Please note more care is required to install the Style 2 than Style 1 or 3. It is suggested that at least one additional unit be ordered as some experimentation may be necessary to learn the technique of application for these thermocouples.

Style 3 Thermocouple Dimensions Style 3 thermocouples are constructed of 30 gauge (0.010") diameter "Standard Limits of Error" wire. The welded bead thermocouple is embedded in a paper-thin laminate intended for surface applications by bonding with added adhesive. Colour-coded, glass braid insulated 1 m (40") leads are supplied. Style 3 probes can be used over the range of -190 to 370°C (-310 to 698°F) depending on the adhesive or cement used, the time of exposure and the environment.


Model No. Style Thermocouple Type Length
Maximum Temperature *
Continuous 600 hr. 10 hr.
CO1-K 1 K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO1-K-B 1-B K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E-B E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T-B T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO2-K 2 K-CHROMEGA™-ALOMEGA™ 150mm (6 in) 540°C (1000°F) 540°C (1000°F) 650°C (1200°F)
CO2-E E-CHROMEGA™-Constantan 150mm (6 in) 425°C (800°F) 425°C (800°F) 540°C (1000°F)
CO2-T T-Copper-Constantan 150mm (6 in) 150°C (300°F) 150°C (300°F) 260°C (500°F)
CO3-J 3 J-Iron - Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-K K-CHROMEGA™-ALOMEGA™ 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-T T-Copper-Constantan 1m (40 in) 205°C (400°F) 370°C (700°F) 370°C (700°F)


Til bestilling(Angiv modelnummer)

Andre har købt: Du kan klikke på dette ikon og få vist en liste over produkter, som andre har købt sammen med denne model.

Vare nummer/Desc.
Antal 
Beskrivelse
Click to expand/minimize a list of what others bought with theCO1-K
CO1-K
256,15
Beholdning: På lager
 
K CHROMEGA-ALOMEGA
Click to expand/minimize a list of what others bought with theCO1-E
CO1-E
256,15
Beholdning: 1 uge 
 
E CHROMEGA™-Constantan
Click to expand/minimize a list of what others bought with theCO1-T
CO1-T
256,15
Beholdning: 8 uger 
 
T Copper - Constantan
Click to expand/minimize a list of what others bought with theCO2-K
CO2-K
232,72
Beholdning: 1 uge 
 
K CHROMEG®-ALOMEGA™
Click to expand/minimize a list of what others bought with theCO2-E
CO2-E
237,00
Beholdning: 1 uge 
 
E CHROMEGA™-Constantan
Click to expand/minimize a list of what others bought with theCO2-T
CO2-T
237,00
Beholdning: 1 uge 
 
T Copper-Constantan
Click to expand/minimize a list of what others bought with theCO3-K
CO3-K
143,92
Beholdning: På lager
 
K CHROMEGA™-ALOMEGA™
Click to expand/minimize a list of what others bought with theCO3-E
CO3-E
146,57
Beholdning: 1 uge 
 
E CHROMEGA™-Constantan
Click to expand/minimize a list of what others bought with theCO3-T
CO3-T
143,92
Beholdning: 1 uge 
 
T Copper-Constantan
All amounts shown in EUR
Noter: Please review PDF File (link below) for Complete product Specifications. Response time when "grounded" or "cemented" to surface: Style 1: 10 to 20 milliseconds, Style 2: 2 to 5 milliseconds, Style 3: 300 milliseconds.
We noticed you are from the US. Visit your local site for regional offers and live support.