Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Forlængerkabel til termokobler type K

EXGG-K, EXTT-K, EXPP-K and EXFF-K

Forlængerkabel til termokobler type K | EXGG-K, EXTT-K, EXPP-K and EXFF-K

Forlængerkabel til termokobler type K

35,50 EXPP-KI-24-7.5M

  • Dupleksforlængerkabel i høj kvalitet til termokobler type "K"
  • Fås med nøjagtighed i IEC-klasse 1 elle 2
  • På lager - kan afsendes straks
  • Valg af isoleringsmateriale, kabeldiam. & spolelængde
Kabel: Termokobler, RTD, termistor og tilslutning - Vis relaterede produkter

Beskrivelse

IEC Colour Code: Positive Wire, Green ; Negative Wire, White; Overall, Green

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types available
Insulation
AWG
No.
Model
Number
Cond.
dia mm
Insulation Max. Temp* Nominal
Size mm
Wt.†
Kg/300m
Conductor
Overall
°F °C
Glass
16
EXGG-KI-16
1.3
Glass Braid
Glass Braid
392
200
2.2 x 3.3
9
Neoflon
PFA
16
EXTT-KI-16
1.3
PFA
PFA
392
200
2.2 x 3.9
8
20
EXTT-KI-20
0.81
PFA
PFA
392
200
1.7 x 3.0
4
24
EXTT-KI-24
0.51
PFA
PFA
392
200
1.4 x 2.3
3
Polyvinyl
14
EXPP-KI-14
1.63
Polyvinyl
Polyvinyl
221
105
3.4 x 7.3
13
16
EXPP-KI-16
1.3
Polyvinyl
Polyvinyl
221
105
3.1 x 5.3
10
16
EXPP-KI-16S
7 x 0.51
Polyvinyl
Polyvinyl
221
105
5.5 x 5.7
10
18
EXPP-KI-18S
7 x 0.41
Polyvinyl
Polyvinyl
221
105
3.5 x 5.2
8
20
EXPP-KI-20
0.81
Polyvinyl
Polyvinyl
221
105
2.4 x 3.8
6
20
EXPP-KI-20S
7 x 0.33
Polyvinyl
Polyvinyl
221
105
3.1 x 4.4
6
24
EXPP-KI-24
0.51
Polyvinyl
Polyvinyl
221
105
1.9 x 3.0
2
24
EXPP-KI-24S
7 x 0.2
Polyvinyl
Polyvinyl
221
105
2.1 x 3.4
4
Neoflon
FEP
16
EXFF-KI-16
1.3
FEP
FEP
392
200
2.2 x 3.9
8
20
EXFF-KI-20
0.81
FEP
FEP
392
200
1.7 x 2.9
4
24
EXFF-KI-24
0.51
FEP
FEP
392
200
1.4 x 2.3
3

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of reel and wire, rounded up to next highest Kg. (does not include packing material).

Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
PFA Insulated Thermocouple Extension cable. IEC Colours
EXTT-KI-24-SLE-15M
84,96
Beholdning: 3 uger 
 
15m Type K, Class 1 , Extension Grade Wire, 0.2mm²
EXTT-KI-24-SLE-30M
148,30
Beholdning: 3 uger 
 
30m Type K, Class 1 , Extension Grade Wire, 0.2mm²
EXTT-KI-24-SLE-60M
248,76
Beholdning: 3 uger 
 
60m Type K, Class 1 , Extension Grade Wire, 0.2mm²
EXTT-KI-24-SLE-300M
812,11
Beholdning: På lager
 
300m Type K, Class 1 , Extension Grade Wire, 0.2mm²
PVC Insulated Thermocouple Extension cable. IEC Colours
EXPP-KI-24-SLE-15M
70,83
Beholdning: 3 uger 
 
15m Type K, Class 1 , Extension Grade Wire, 0.2mm²
EXPP-KI-24-SLE-300M
716,43
Beholdning: 4 uger 
 
300m Type K, Class 1 , Extension Grade Wire, 0.2mm²
EXPP-KI-24S-SLE-30M
154,37
Beholdning: 3 uger 
 
30m Type K, Class 1 , Extension Grade Wire, 7 strands 0.03mm²
EXPP-KI-16S-SLE-300M
Kontakt salgsafdelingen    
Beholdning: 
 
 
300m Type K, Class 1 , Extension Grade Wire, 7 strands 0.2mm²
Glass Insulated Thermocouple Extension cable. IEC Colours
EXGG-KI-16-SLE-30M
Kontakt salgsafdelingen    
Beholdning: 
 
 
30m Type K, Class 1 , Extension Grade Wire, 1.33mm²
All amounts shown in EUR

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Insulation select from:
GG for Glass
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP

(2) Wire Gauge select from:
16 for 16 AWG (Avail GG TT PP FF)
20 for 20 AWG (Avail TT PP FF)
24 for 24 AWG ((Avail TT PP FF)
14 for 14 AWG (PP Only)
16S for 16 AWG Stranded (PP Only)
18S for 18 AWG Stranded (PP Only)
20S for 20 AWG Stranded (PP Only)
24S for 24 AWG Stranded (PP Only)

(3) Grade select from:
Nothing(leave field blank) for IEC Class 2
SLE- for IEC Class 1

(4) Reel length in metres select from:
7.5M for 7.5m
15M for 15m
30M for 30m
60M for 60m
150M for 150m
300M for 300m
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.