€698,51 LCMGD-2KN
Beskrivelse
The LCMGD Series miniature low profile load cells are compression load cells with excellent long term stability. An all stainless steel construction assures reliability in severe industrial environments. These units are designed to operate by mounting on a flat surface, and they have a load button machined as an integral part of the basic load cell.
SPECIFICATIONS Excitation: 10 Vdc Output: 2 mV/V nominal 5-Point Calibration: 0%, 50% 100%, 50%, 0% Linearity: ±0.25% FSO Hysteresis: ±0.20% FSO Repeatability: ±0.10% FSO Zero Balance: ±2% FSO Deflection: 0.025 to 0.075 mm Operating Temp Range: -54 to 121°C Compensated Temp Range: 16 to 71°C Thermal Effects: Span: ±0.018% of Rdg/°C; Zero: ±0.009% of FSO/°C Safe Overload: 150% of Capacity Ultimate Overload: 300% of Capacity Bridge Resistance: 350 Ohms minimum Construction: Stainless Steel Electrical Connection: 1.5 metre screened Cable |
Dimensions |
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|