Cookies på Omegas websteder Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt. Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
SIGNAL 50 warning tower lights from the
J. Auer company are the perfect compliment
to any industrial control system. High grade,
heavy duty and comprehensive, this 50 mm
diameter space saving range is also flexible and
extremely easy to assemble and install.
Best of Class
In comparing SIGNAL50 warning tower
lights to competitive products from
manufacturers including Patlite, IDEC,
Federal Signal and Werma, the SIGNAL50
range offers more features, approvals and
options than any of these major stack
light manufacturers.
Rugged Construction for Industrial Applications
Heavy duty industrial polycarbonate is used
to construct all light modules and bases for
the SIGNAL50 line. A stainless steel, polemount
base, set on zinc die-cast metal foot
is also available. The entire range meets UL
Type 4/4X/13 and IP65 guidelines for use
indoors or out. No other manufacturer of
competitive product offers this extensive
range of environmental approvals.
Over 100 Combinations of Lenses, Voltages and Illumination Types
Variety and interchangeability are standard
with the SIGNAL50 range. Six lens colours are
available (green, red, amber, blue, yellow
and clear), more than any other major
manufacturer. Light modules are offered in
four different voltages including 12 and
24 Vac/Vdc, 120 and 240 Vac. Illumination
types include incandescent, LED and strobe.
A special flashing LED is also available.
Assembling a Stacklight System
Select a Base Unit
A variety of base units are available. Bases include a mounting foot, extension tube
and pole cap.
Select Up to Five Light Modules
Light modules are available in a variety of colours in either steady, flashing or
Xenon strobe configuration. Incandescent or LED light sources are available. The
incandescent lights are lower cost and brighter than the LEDs, however, the LEDs
have a greater bulb life. You may use up to 5 light modules or 4 light modules and
one single circuit sound module or 3 light modules and one dual circuit sound module.
Select Incandescent or LED Lamp Bulbs
Please match the LED colour to the light module colour. Also note the Xenon strobe
modules include bulbs.
Optional Sound Module
The single circuit bi-tonal sound module may be used with up to 4 light modules.
The dual circuit sound module may be used with up to 3 light modules.
Choose an Optional Junction Box
The plastic bases mount on top of the junction box to facilitate circuit wiring. Zinc bases are direct mount and should not be used with the optional junction boxes.
† All amounts shown in EUR Noter:1 Light bulb not included. Order bulb separately. 2 If using LED bulbs, match the lens colour of the light module to the emitting colour of the LED bulb. 3 The flashing module accepts incandescent or LED steady bulbs only. The circuitry within the flashing module allows the bulb to flash ON and OFF continuously when powered. 4 Always match the emitting colour of the LED bulb to the lens colour of the light module. 5 Sound modules must be installed as the last component (top level) of the tower light assembly. 6 Tower light assemblies containing dual circuit sound modules may contain a maximum of four modules, consisting of three Light Modules and the Sound Module. 7Zinc Base should not be mounted on plastic junction boxes.
We noticed you are from the US. Visit your local site for regional offers and live support.