Cookies på Omegas websteder Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt. Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Presenting the best performance and value in compact
thermal imaging cameras ever. Designed to fit
beautifully into your IR inspection program, budget, and
the palm of your hand.
OSXL-E series cameras offer superior thermal imaging
with up to 76,800 pixels (320 x 240) for better longrange
accuracy and the highest level of point and shoot
camera IR resolution. A digital camera with 3.1 mega
pixel resolution provides clearest visible light pictures in
its class and includes bright LED lamp that doubles as
a flashlight (2 mega pixel for OSXL-E30 model).
The large landscape touch screen is brighter than
other brands; the OSXL-E series touch screen provides
an intuitive interface that takes full advantage of the
entire 8.9 cm (3.5") display for easy access to onscreen
diagnostics tools Wi-Fi Connectivity can send
images and data to an iPhone®, iPad®, iPod touch®,
or Android™ to share images and critical information
quickly using FLIR Tools Mobile application.
OSXL-E series has accurate temperature
measurements; unit’s accuracy calibrated within 2% or
±2°C to meet the standard you can always trust FLIR to
deliver. Scalable P-i-P (Picture-in-Picture) and thermal
fusion with overlay thermal and visible images for
easy location identification and clearer documentation.
Multiple measurements can be done by adding up to 3
box areas and 3 moveable spots using the
touch screen to gather more detailed temperature
information (1 box area and 1 spot for OSXL-E30
model).
MeterLinkTM feature will wirelessly transmit vital
diagnostic data from clamp and moisture meters
directly to the camera for annotating thermal images
to further support findings and decisions. Annotation
feature with add voice comments via bluetooth®
headset and text notes from the touch screen keypad.
An instant report can be generated in a professional
PDF document directly from the camera right on-site
(preloaded on OSXL-E60 only).
Camera kits with PRO
software bundle increase
the power of the camera data
by adding a powerful software
for creating compelling
and professional, fully
customized, easy-to-interpret
maintenance reports.
Professional Report Wizard
guides you step-by-step with
instructions combining all IR
inspection data, infrared and
visual images, temperature
measurements, and text notes,
into a professional, easy-to-interpret
maintenance report.
† All amounts shown in EUR Noter: Comes complete with memory card with adaptor, li-ion rechargeable battery, power supply, USB cable, video cable, hand strap, camera lens cap, hard carrying case, standard FLIR tools software CD-ROM and full operating manual on disk.
We noticed you are from the US. Visit your local site for regional offers and live support.