Cookies på Omegas websteder Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt. Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Click on this link if you need more information about Pressure Gauge.
OMEGA’s PGUF series liquid fillable utility gauges are designed for a wide range of applications on pumps, compressors, hydraulic systems, machine tools and petrochemical processing equipment.
For high shock and vibration applications the PGUF can be liquid filled in the field to dampen the gauge pointer movement. The PGUF Series liquid filled gauges come in ranges of (PSI/BAR) 0-30/2, 60/4, 100/7, 160/11, 300/20, 600/40 and 1000/70 (63 mm (2 1 /2 ") gauge is also available in 2000/140 and 3000/200). Rated accuracy is ± 2.5% of span.
Gauges feature a corrosion resistant 304 stainless steel case and ring, and a durable polycarbonate window. Phosphor bronze bourdon tubes with brass movement, socket and NPT connections are standard. PGUF gauges are available in 38 mm (1 1 /2 "), 50 mm (2") and 63 mm (2 1 /2 ") designs with center back or lower mount NPT connections.
SPECIFICATIONS Ranges: From 30PSI/2BAR to 1000PSI/70BAR (2000PSI/140BAR and 3000PSI/200BAR ranges on 63 mm (2 1 /2 ") models only) Accuracy: ±2.5% full scale Bourdon Tube: Phosphor bronze Window: Polycarbonate Dial: Galvalume white background with blue and black markings Pointer: Galvalume black finish Movement: Brass Case & Ring: 304 stainless steel Connection: 1 /4 " NPTM ( 1 /8 " NPTM on 1 1 /2 " dials) Seals: Buna-N Scale: Dual scale psi/Bar Filling Liquid: Glycerin, silicone oil, or mineral oil
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
† All amounts shown in EUR Noter: 2000 PSI/140 BAR and 3000 PSI/200 BAR ranges are only available on 2 1/2" (63 mm) dial sizes.