Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

RTD Probe with Cast Iron Protection Head

PR-12

RTD Probe With Chemical-Resistant Cast Iron Protection Head

 | PR-12

135,31 PR-12E-3-100-1/4-6

  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)
  • Corrosion-resistant cast iron protection head
  • Class "A" accuracy* conforming to IEC 60751
  • Standard probe lengths of 2, 3, 4, 6, 9, 12, 18 and 24 in.
  • Choice of PT100 Ω and PT1000 Ω element
  • Standard probe lengths of 2, 3, 4, 6, 9, 12, 18 and 24 in.
RTD (PT100)-prober, -elementer og -enheder - Vis relaterede produkter

Beskrivelse

The PR-12 series has been updated with low, high, and extreme temperature ranges; all of the new models will be PR-12(L,H,E)*. The older models have been discontinued.

Our PR-12 series probe with chemical-resistant cast iron protection head and screw-on cap includes PT100 Ω platinum RTD element or PT1000 RTD element, 1/2" NPT mounting threads and sheath of 316 stainless steel. When properly sized, these can go directly into and bottom out in a thermowell. All probes include a screw terminal block for easy connection of insulated copper extension wire. Replacement probes (without head assembly) are available as well as a "spring-loading" option which allows for the probe to bottom out in a thermowell for quicker and more accurate response.
Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
PR-12E-3-100-1/4-6
135,31
Beholdning: 1 uge 
 
RTD probe with cast iron head, 6 in. length
PR-12E-3-100-1/4-9
149,85
Beholdning: 6 uger 
 
RTD probe with cast iron head, 9 in. length
PR-12E-3-100-1/4-12
156,81
Beholdning: 1 uge 
 
RTD probe with cast iron head, 12 in. length
PR-12E-3-100-1/4-18
170,68
Beholdning: 6 uger 
 
RTD probe with cast iron head, 18 in. length
PR-12E-3-100-1/4-24
184,56
Beholdning: 1 uge 
 
RTD probe with cast iron head, 24 in. length
PR-12E-3-100-1/8-6
142,91
Beholdning: 6 uger 
 
RTD probe with cast iron head, 6 in. length
PR-12E-3-100-3/16-4
138,30
Beholdning: 1 uge 
 
RTD probe with cast iron head, 4 in. length
PR-12E-3-100-1/4-4
138,30
Beholdning: 6 uger 
 
RTD probe with cast iron head, 4 in. length
PR-12E-4-100-1/4-6
142,91
Beholdning: 6 uger 
 
RTD probe with cast iron head, 6 in. length
PR-12L-3-100-1/4-12-RP
103,23
Beholdning: 6 uger 
 
RTD replacement probe, 12 in. length
PR-12E-3-100-1/4-2
133,66
Beholdning: 6 uger 
 
RTD probe with cast iron head, 2 in. length
PR-12E-4-100-1/4-12
156,81
Beholdning: 6 uger 
 
RTD probe with cast iron head, 12 in. length
PR-12H-3-100-1/4-6
117,55
Beholdning: 1 uge 
 
RTD probe with cast iron head, 6 in. length
PR-12H-3-100-1/4-9
87,83
Beholdning: 6 uger 
 
RTD probe with cast iron head, 9 in. length
PR-12H-3-100-1/4-12
132,94
Beholdning: 6 uger 
 
RTD probe with cast iron head, 12 in. length
PR-12H-3-100-1/4-6-RP
107,07
Beholdning: 1 uge 
 
RTD replacement probe 6 in. length
PR-12H-3-100-1/4-18
112,30
Beholdning: 6 uger 
 
RTD probe with cast iron head, 18 in. length
PR-12L-3-100-1/8-6
99,27
Beholdning: 6 uger 
 
RTD probe with cast iron head, 6 in. length
PR-12L-3-100-3/16-4
99,27
Beholdning: 6 uger 
 
RTD probe with cast iron head, 4 in. length
PR-12L-3-100-1/4-4
87,83
Beholdning: 1 uge 
 
RTD probe with cast iron head, 4 in. length
PR-12L-4-100-1/4-6
97,94
Beholdning: 1 uge 
 
RTD probe with cast iron head, 6 in. length
PR-12L-3-100-1/4-12
80,02
Beholdning: 6 uger 
 
RTD probe with cast iron head, 12 in. length
PR-12E-3-100-1/4-6-RP
122,24
Beholdning: 1 uge 
 
RTD replacement probe, 6 in. length
PR-12E-3-100-1/4-12-RP
136,12
Beholdning: 6 uger 
 
RTD replacement probe, 12 in. length
PR-12L-3-100-1/4-18
107,19
Beholdning: 6 uger 
 
RTD probe with cast iron head, 18 in. length
PR-12L-3-100-1/4-24
111,16
Beholdning: 1 uge 
 
RTD probe with cast iron head, 24 in. length
PR-12L-4-100-1/4-12
103,23
Beholdning: 6 uger 
 
RTD probe with cast iron head, 12 in. length
PR-12H-3-100-1/4-24
122,78
Beholdning: 6 uger 
 
RTD probe with cast iron head, 24 in. length
All amounts shown in EUR

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) RANGE select from:
L for LOW (-50 to 250°C)
H for HIGH (-50 to 450°C)
E for EXTREME (-200 to 600°C)

(2) NUMBER OF WIRES select from:
3 for 3 WIRE
4 for 4 WIRE

(3) OHMS select from:
100 for 100 OHMS
1000 for 1000 OHMS

(4) SHEATH DIAMETER select from:
1/8 for 1/8" DIAMETER
3/16 for 3/16" DIAMETER
1/4 for 1/4" DIAMETER

(5) SHEATH LENGTH select from:
2 for 2 INCHES
3 for 3 INCHES
4 for 4 INCHES
6 for 6 INCHES
9 for 9 INCHES
12 for 12 INCHES
18 for 18 INCHES
24 for 24 INCHES

(6) OPTION 1 select from:
Nothing(leave field blank) for STANDARD
-TX for TEMPERATURE TRANSMITTER 0 TO 100°c
-TX12-TX-SCALED for TRANSMITTER SPECIALLY SCALED.

(7) OPTION 2 select from:
Nothing(leave field blank) for STANDARD
-SL for SPRING-LOADED

(8) OPTION 3 select from:
Nothing(leave field blank) for STANDARD
-RP for REPLACEMENT PROBE
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.