Cookies på Omegas websteder Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt. Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Omega offers K-Series strain
gauges in dual linear patterns in a half bridge
design with a common tab. Precision Karma material offers excellent temperature and fatigue characteristics. K-Series gauges have plated solder pads which make soldering quick and easy. No special solders or fluxes are required.
These
strain gauges might be used for
transducer design for beams that have a
contra-flexure point. Defined as a point
in a structure where bending occurs in
opposite directions. A transducer may
also be described as a reversed bending
beam. The grids are linear, both in the same direction, and are typically used
for bending strain applications.
Three Styles are Available:
Standard: SGK-LH1A-K350T-****, with grid centreline to centreline spacing of 5.52 mm
Compact: Wide grid, SGK-LH1B-K350T-****, with grid centreline to centreline spacing of 5.50 mm
Large: SGK-LH1C-K350T-****, with grid centreline to centreline spacing of 10.50 mm