Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Uisoleret termokoblertråd i platin-rhodium, én leder og parsnoet

SPPL, SP13RH, SP10RH, SP6RH, SP30RH

Uisoleret termokoblertråd i platin-rhodium, én leder og parsnoet | SPPL, SP13RH, SP10RH, SP6RH, SP30RH

3,09 SPPL-001

  • Fås som enkeltledere og parsnoede trådpar
  • Type S, R og B
  • Temperaturområder for type R og S fra 1400 til 1480° C
  • Type B er klassificeret til kontinuerlig brug op til 1700° C
Kabel: Termokobler, RTD, termistor og tilslutning - Vis relaterede produkter

Beskrivelse

For high resistance to oxidation and corrosion at high temperatures, OMEGA offers the highest quality uninsulated wire for three types of "noble metal" thermocouples:

Type S:
Platinum (-)
Platinum 10% Rhodium (+)

Type R:
Platinum (-)
Platinum 13% Rhodium (+)

Type B:
Platinum 6% Rhodium (-)
Platinum 30% Rhodium (+)

Types R and S are recommended for continuous use in oxidizing or inert atmospheres up to 1400°C or short term exposures to 1480°C. Type B is rated for continuous use up to 1700°C in oxidizing or inert atmospheres. When operating near these maximum temperatures, the larger diameter wire sizes are recommended.

All three thermocouple types can be used in a vacuum for short periods of time. Type B offers greater stability in such applications. None should be used in reducing atmospheres or in atmospheres containing metallic or non-metallic vapours unless protected by non-metallic protection tubes. Do not insert directly into metallic protection tubes.

Sizes range from 0.025 to 0.81 mm diameter. When requested, wire is supplied in matched pairs which meet or exceed standard limits of error. Special-limits-of-error wire is supplied on request and must be ordered as matched pairs.

Insulated duplex extension grade wire for types R, S, and B is also available. See, for example, model numbers EXGG-RS, EXTT-RS, EXPP-RS in the table below.

Uninsulated Noble Metal Thermocouple Wire
Material Nom.
Wire Dia.
mm
Model No. Material Nom.
Wire Dia.
mm
Model No.
Platinum
(RN, SN)
0.03
0.05
0.08
0.13
0.20
0.25
0.38
0.51
0.64
0.81
SPPL-001
SPPL-002
SPPL-003
SPPL-005
SPPL-008
SPPL-010
SPPL-015
SPPL-020
SPPL-025
SPPL-032
Platinum
13% Rh
(RP)
0.03
0.05
0.08
0.13
0.20
0.25
0.38
0.51
0.64
0.81
SP13RH-001
SP13RH-002
SP13RH-003
SP13RH-005
SP13RH-008
SP13RH-010
SP13RH-015
SP13RH-020
SP13RH-025
SP13RH-032
Platinum
10% Rh
(SP)
0.03
0.05
0.08
0.13
0.20
0.25
0.38
0.51
0.64
0.81
SP10RH-001
SP10RH-002
SP10RH-003
SP10RH-005
SP10RH-008
SP10RH-010
SP10RH-015
SP10RH-020
SP10RH-025
SP10RH-032
Platinum
6% Rh
(BN)
0.20
0.25
0.38
0.51
0.81
SP6RH-008
SP6RH-010
SP6RH-015
SP6RH-020
SP6RH-032
Platinum
30% Rh
(BP)
0.20
0.25
0.38
0.51
0.81
SP30RH-008
SP30RH-010
SP30RH-015
SP30RH-020
SP30RH-032
Note: Dimensions are approximate

Insulated Duplex Extension Grade Wire
Thermocouple
Material
Used WithAWG Wire
Dia. mm
Temp.
Number
Maximum
°C°F
Cu-Alloy 11 R&S 24
24
20
0.51
0.51
0.81
EXTT-RS-24
EXGG-RS-24
EXTT-RS-20
200
200
200
392
392
392
Cu-Cu B 26
24
20
0.41
0.51
0.81
EXTT-B-26S
EXPP-B-24S
EXGG-B-20
100
100
100
212
212
212


Uninsulated Matched Pair Noble Metal Thermocouple Wire
T/C
Type
Material Wire Dia.
mm
Model No.
R Platinum
vs
Platinum-13%
Rhodium
0.03
0.05
0.08
0.13
0.20
0.25
0.38
0.51
0.64
0.81
SP13R-001
SP13R-002
SP13R-003
SP13R-005
SP13R-008
SP13R-010
SP13R-015
SP13R-020
SP13R-025
SP13R-032
S Platinum
vs
Platinum-10%
Rhodium
0.03
0.05
0.08
0.13
0.20
0.25
0.38
0.51
0.64
0.81
SP10R-001
SP10R-002
SP10R-003
SP10R-005
SP10R-008
SP10R-010
SP10R-015
SP10R-020
SP10R-025
SP10R-032
B Platinum-6%
Rhodium
vs
Platinum-30%
Rhodium
0.20
0.25
0.38
0.51
0.81
SP30R-008
SP30R-010
SP30R-015
SP30R-020
SP30R-032
* Ordering Unit of Measure is double inch. A double inch is 25 mm of positive and 25 mm of matching negative wire.
Note: Published price is based on market value at time of printing and is subject to change due to precious metal market fluctuations.
Note: dimensions are approximate


Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
Single Conductor Wires
SPPL-001
3,09
Beholdning: 7 uger 
 
Fine gauge platinum wire. 0.03 mm dia. 25 mm length
SPPL-010
8,03
Beholdning: 7 uger 
 
Fine gauge platinum wire. 0.25 mm dia. 25 mm length
SPPL-020
32,22
Beholdning: 7 uger 
 
Fine gauge platinum wire. 0.51 mm dia. 25 mm length
SP13RH-001
3,14
Beholdning: 7 uger 
 
Fine gauge platinum/13%Rh wire. 0.03 mm dia. 25 mm length
SP13RH-010
7,75
Beholdning: 7 uger 
 
Fine gauge platinum/13%Rh wire. 0.25 mm dia. 25 mm length
SP13RH-020
32,22
Beholdning: 7 uger 
 
Fine gauge platinum/13%Rh wire. 0.51 mm dia. 25 mm length
SP6RH-020
41,51
Beholdning: 7 uger 
 
Fine gauge platinum/6%Rh wire. 0.51 mm dia. 25 mm length
SP30RH-020
40,08
Beholdning: 7 uger 
 
Fine gauge platinum/30%Rh wire. 0.51 mm dia. 25 mm length
Matched Pair Thermocouple Wires
SP13R-001
6,64
Beholdning: 7 uger 
 
Fine gauge platinum-platinum/13%Rh Type R thermocouple wire. 0.03 mm dia. Double 25 mm length
SP13R-002
6,89
Beholdning: 7 uger 
 
Fine gauge platinum-platinum/13%Rh Type R thermocouple wire. 0.05 mm dia. Double 25 mm length
SP13R-008
13,18
Beholdning: 7 uger 
 
Fine gauge platinum-platinum/13%Rh Type R thermocouple wire. 0.20 mm dia. Double 25 mm length
SP13R-020
68,21
Beholdning: 7 uger 
 
Fine gauge platinum-platinum/13%Rh Type R thermocouple wire. 0.51 mm dia. Double 25 mm length
SP10R-020
65,77
Beholdning: 7 uger 
 
Fine gauge platinum-platinum/10%Rh Type S thermocouple wire. 0.51 mm dia. Double 25 mm length
All amounts shown in EUR
Noter: Price is subject to change due to precious metal market fluctuations.

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Thermocouple Wire select from:
SPPL for Fine gauge platinum wire
SP10RH for Fine gauge platinum wire with 10% Rhodium
SP13RH for Fine gauge platinum wire with 13 Rhodium
SP6RH for Fine gauge platinum wire with 6% Rhodium-Available in diameter 0.008 or greater
SP30RH for Fine gauge platinum wire with 30% Rhodium-Available in diameter 0.008 or greater
SP13R for Matched pair SPPL + SP13RH
SP10R for Matched pair SPPL + SP10RH
SP30R for Matched pair SP6RH + SP30RH

(2) Wire Diameter select from:
001 for 0.001 inch - 0.03 mm
002 for 0.002 inch - 0.05 mm
003 for 0.003 inch - 0.08 mm
005 for 0.005 inch - 0.13 mm
008 for 0.008 inch - 0.20 mm
010 for 0.010 inch - 0.25 mm
015 for 0.015 inch - 0.38 mm
020 for 0.020 inch - 0.51 mm
025 for 0.025 inch - 0.64 mm
032 for 0.032 inch - 0.81 mm
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.