Beskrivelse
This product is no longer available in this region, please consider the M12TX-PT100 Series as a possible replacement.
Loop Powered!
The OMEGA™ 2-wire SPRTX-SS
Series temperature transmitters are
high-performance, low-cost,
industrial transmitters designed for
direct connection to most CIP
(clean-in-place) hygienic Pt100
probes and sensors that incorporate
a M12 style connection. All models
feature an encapsulated micro
miniature signal conditioner built
into a sealed connector housing.
The signal conditioner converts
the resistive change of a 100 Ω,
0.00385 RTD probe or sensor
into an industry-standard 2-wire,
4 to 20 mA analogue output across a
dedicated temperature range.
SPECIFICATIONS
Supply Voltage: 9 to 24 Vdc @ 30 mA max
Max Load: Rmax (Ω) = (Vsupply - 9V)/0.02 A
Max Input Lead Resistance: 50V
Output: Linearized 4 to 20 mA
Accuracy: ±0.5% of FS @ 23°C ambient
Repeatability: ±0.25°C
Temperature Effect: ±0.00022 mA/°C
Range:
SPRTX-SS1: -99 to 208°C
SPRTX-SS2: 2 to 569°C
Input: 3-wire, Pt100 (α = 0.00385), 4-wire compatible
Probe/Sensor Input Connection (SPRTX-SS1-M12, SPRTX-SS2-M12): M12, 4-pin female, (connects to RTD probes having a 12M, 4-pin male connection)
Transmitter Operating Temp: -40 to 85°C
Output Connection: 2-wire, shielded, polyurethane cable [4 m included]
Approvals: CE marked
Dimensions: 76 L x 20 mm D without cable
Weight: 110 g max with cable