Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section Single-End Terminal Tubular Heaters

STRI and STRS

0.315

Se Alt Models Below

  • Style STRI
    • INCOLOY Sheath
    • 225 - 2,400 Watts
    • 120 and 240 Volt
    • 4 - 30 W/In2
    • 1600°F (870° C) Maximum Sheath Temperature
  • Style STRS
    • Steel Sheath
    • 150 - 2,725 Watts
    • 120 and 240 Volt
    • 3 - 20 W/In2
    • 750°F (450°C) Maximum Sheath Temperature
Rørformede varmeaggregater - Vis relaterede produkter

Beskrivelse

Click here if you want to know more about electric heaters.

Syle STRI
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2251203011 7/8 (30)7 1/8 (18)STRI-1248/120V0.4
3251203015 7/8 (40)11 1/8 (28)STRI-1648/120V0.4
3252403015 7/8 (40)11 1/8 (28)STRI-1648/240V0.4
4501203019 7/8 (50)15 1/8 (38)STRI-2048/120V0.4
4502403019 7/8 (50)15 1/8 (38)STRI-2048/240V0.4
5751203023 7/8 (60)19 1/8 (49)STRI-2448/120V0.4
5752403023 7/8 (60)19 1/8 (49)STRI-2448/240V0.4
7001203027 7/8 (70)23 1/8 (59)STRI-2848/120V0.8
7002403027 7/8 (70)23 1/8 (59)STRI-2848/240V0.8
8001203031 7/8 (80)27 1/8 (69)STRI-3248/120V0.8
8002403031 7/8 (80)27 1/8 (69)STRI-3248/240V0.8
9251203035 7/8 (91)31 1/8 (79)STRI-3648/120V0.8
9252403035 7/8 (91)31 1/8 (79)STRI-3648/240V0.8
1,0501203039 7/8 (101)35 1/8 (89)STRI-4048/120V1
1,0502403039 7/8 (101)35 1/8 (89)STRI-4048/240V1
1,1751203043 7/8 (111)39 1/8 (99)STRI-4448/120V1
1,1752403043 7/8 (111)39 1/8 (99)STRI-4448/240V1
1,2001202847 7/8 (122)43 1/8 (110)STRI-4848/120V1
1,2752403047 7/8 (122)43 1/8 (110)STRI-4848/240V1
1,2001202651 7/8 (132)47 1/8 (120)STRI-5248/120V1.3
1,4002403051 7/8 (132)47 1/8 (120)STRI-5248/240V1.3
1,1501202355 7/8 (142)51 1/8 (130)STRI-5648/120V1.3
1,5252403055 7/8 (142)51 1/8 (130)STRI-5648/240V1.3
1,07512013.759 7/8 (152)55 1/8 (140)STRI-6048/120V1.3
1,6502403059 7/8 (152)55 1/8 (140)STRI-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRI-7248/120V1.3
2,0002403071 7/8 (183)67 1/8 (171)STRI-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRI-8448/120V1.8
2,3502403083 7/8 (213)79 1/8 (201)STRI-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRI-9648/120V1.8
2,4002402795 7/8 (243)91 1/8 (231)STRI-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRI-10848/120V2.5
2,30024023107 7/8 (274)103 1/8 (262)STRI-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRI-12048/120V2.5
2,00024018119 7/8 (304)115 1/8 (292)STRI-12048/240V2.5


.475 Diameter (1.2cm) Round Cross-Section Single-Ended Terminals


Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
3251203011 7/8 (30)7 3/16 (18)STRI-1245/1200.5
5001203015 7/8 (40)11 3/16 (28)STRI-1645/1200.5
5002403015 7/8 (40)11 3/16 (28)STRI-1645/2400.5
6751203019 7/8 (50)15 3/16 (39)STRI-2045/1200.5
6752403019 7/8 (50)15 3/16 (39)STRI-2045/2400.5
8501203023 7/8 (60)19 3/16 (49)STRI-2445/1200.5
8502403023 7/8 (60)19 3/16 (49)STRI-2445/2400.5
10251203027 7/8 (70)23 3/16 (59)STRI-2845/1201
10252403027 7/8 (70)23 3/16 (59)STRI-2845/2401
12251203031 7/8 (80)27 3/16 (69)STRI-3245/1201
12252403031 7/8 (80)27 3/16 (69)STRI-3245/2401
14001203035 7/8 (91)31 3/16 (79)STRI-3645/1201
14002403035 7/8 (91)31 3/16 (79)STRI-3645/2401
15751203039 7/8 (101)35 3/16 (89)STRI-4045/1201.3
15752403039 7/8 (101)35 3/16 (89)STRI-4045/2401.3
17501203043 7/8 (111)39 3/16 (100)STRI-4445/1201.3
17502403043 7/8 (111)39 3/16 (100)STRI-4445/2401.3
15751202547 7/8 (122)43 3/16 (110)STRI-4845/1201.3
19252403047 7/8 (122)43 3/16 (110)STRI-4845/2401.3
14501202151 7/8 (132)47 3/16 (120)STRI-5245/1201.8
21002403051 7/8 (132)47 3/16 (120)STRI-5245/2401.8
13251201755 7/8 (142)51 3/16 (130)STRI-5645/1201.8
22752403055 7/8 (142)51 3/16 (130)STRI-5645/2401.8
12251201559 7/8 (152)55 3/16 (140)STRI-6045/1201.8
24752403059 7/8 (152)55 3/16 (140)STRI-6045/2401.8
10001201071 7/8 (183)67 3/16 (171)STRI-7245/1201.8
30002403071 7/8 (183)67 3/16 (171)STRI-7245/2401.8
850120783 7/8 (231)79 3/16 (201)STRI-8445/1202.3
34002402983 7/8 (213)79 3/16 (201)STRI-8445/2402.3
750120695 7/8 (243)91 3/16 (231)STRI-9645/1203.3
30002402295 7/8 (243)91 3/16 (231)STRI-9645/2403.3
6501204107 7/8 (274)103 3/16 (261)STRI-10845/1203.3
260024017107 7/8 (274)103 3/16 (261)STRI-10845/2403.3
5751203119 7/8 (304)115 3/16 (292)STRI-12045/1203.3
230024013119 7/8 (304)115 3/16 (292)STRI-12045/2403.3


Syle STRS
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
1501202011 7/8 (30)71/8 (18)STRS-1248/120V0.4
2251202015 7/8 (40)11 1/8 (28)STRS-1648/120V0.4
2252402015 7/8 (40)11 1/8 (28)STRS-1648/240V0.4
3001202019 7/8 (50)15 1/8 (38)STRS-2048/120V0.4
3002402019 7/8 (50)15 1/8 (38)STRS-2048/240V0.4
3751202023 7/8 (60)19 1/8 (49)STRS-2448/120V0.4
3752402023 7/8 (60)19 1/8 (49)STRS-2448/240V0.4
4501202027 7/8 (70)23 1/8 (59)STRS-2848/120V0.8
4502402027 7/8 (70)23 1/8 (59)STRS-2848/240V0.8
5501202031 7/8 (80)27 1/8 (69)STRS-3248/120V0.8
5502402031 7/8 (80)27 1/8 (69)STRS-3248/240V0.8
6251202035 7/8 (91)31 1/8 (79)STRS-3648/120V0.8
6252402035 7/8 (91)31 1/8 (79)STRS-3648/240V0.8
7001202039 7/8 (101)35 1/8 (89)STRS-4048/120V1
7002402039 7/8 (101)35 1/8 (89)STRS-4048/240V1
7751202043 7/8 (111)39 1/8 (99)STRS-4448/120V1
7752402043 7/8 (111)39 1/8 (99)STRS-4448/240V1
8501202047 7/8 (122)43 1/8 (110)STRS-4848/120V1
8502402047 7/8 (122)43 1/8 (110)STRS-4848/240V1
9251202051 7/8 (132)47 1/8 (120)STRS-5248/120V1.3
9252402051 7/8 (132)47 1/8 (120)STRS-5248/240V1.3
10251202055 7/8 (142)51 1/8 (130)STRS-5648/120V1.3
10252402055 7/8 (142)51 1/8 (130)STRS-5648/240V1.3
107512019.759 7/8 (152)55 1/8 (140)STRS-6048/120V1.3
11002402059 7/8 (152)55 1/8 (140)STRS-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRS-7248/120V1.3
13252402071 7/8 (183)67 1/8 (171)STRS-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRS-8448/120V1.8
15752402083 7/8 (213)79 1/8 (201)STRS-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRS-9648/120V1.8
18002402095 7/8 (243)91 1/8 (231)STRS-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRS-10848/120V2.5
205024020107 7/8 (274)103 1/8 (262)STRS-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRS-12048/120V2.5
200024013119 7/8 (304)115 1/8 (292)STRS-12048/240V2.5

.475" (12 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2001202011 7/8 (30)7 3/16 (18)STRS-1245/120V0.5
3251202015 7/8 (40)11 3/16 (28)STRS-1645/120V0.5
3252402015 7/8 (40)11 3/16 (28)STRS-1645/240V0.5
4501202019 7/8 (50)15 3/16 (38)STRS-2045/120V0.5
4502402019 7/8 (50)15 3/16 (38)STRS-2045/240V0.5
5751202023 7/8 (60)19 3/16 (49)STRS-2445/120V0.5
5752402023 7/8 (60)19 3/16 (49)STRS-2445/240V0.5
7001202027 7/8 (70)23 3/16 (59)STRS-2845/120V1
7002402027 7/8 (70)23 3/16 (59)STRS-2845/240V1
8001202031 7/8 (80)27 3/16 (69)STRS-3245/120V1
8002402031 7/8 (80)27 3/16 (69)STRS-3245/240V1
9251202035 7/8 (91)31 3/16 (79)STRS-3645/120V1
9252402035 7/8 (91)31 3/16 (79)STRS-3645/240V1
10501202039 7/8 (101)35 3/16 (89)STRS-4045/120V1.3
10502402039 7/8 (101)35 3/16 (89)STRS-4045/240V1.3
11751202043 7/8 (111)39 3/16 (99)STRS-4445/120V1.3
11752402043 7/8 (111)39 3/16 (99)STRS-4445/240V1.3
12751202047 7/8 (122)43 3/16 (110)STRS-4845/120V1.3
12752402047 7/8 (122)43 3/16 (110)STRS-4845/240V1.3
14001202051 7/8 (132)47 3/16 (120)STRS-5245/120V1.8
14002402051 7/8 (132)47 3/16 (120)STRS-5245/240V1.8
13251201755 7/8 (142)51 3/16 (130)STRS-5645/120V1.8
15252402055 7/8 (142)51 3/16 (130)STRS-5645/240V1.8
12251201559 7/8 (152)55 3/16 (140)STRS-6045/120V1.8
16502402059 7/8 (152)55 3/16 (140)STRS-6045/240V1.8
10001201071 7/8 (183)67 3/16 (171)STRS-7245/120V1.8
20002402071 7/8 (183)67 3/16 (171)STRS-7245/240V1.8
850120783 7/8 (231)79 3/16 (201)STRS-8445/120V2.3
23502402083 7/8 (213)79 3/16 (201)STRS-8445/240V2.3
750120695 7/8 (243)91 3/16 (231)STRS-9645/120V3.3
27252402095 7/8 (243)91 3/16 (231)STRS-9645/240V3.3
6501204107 7/8 (274)103 3/16 (262)STRS-10845/120V3.3
260024017107 7/8 (274)103 3/16 (262)STRS-10845/240V3.3
5751203119 7/8 (304)115 3/16 (292)STRS-12045/120V3.3
230024013119 7/8 (304)115 3/16 (292)STRS-12045/240V3.3
If element is to be bent, specify "must be annealed".

All amounts shown in EUR
Noter: When used as an immersion heater, specify “sealed end”.

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Style select from:
STRI for style STRI
STRS for style STRS

(2) Shealth A select from:
12 for 11 7/8 in.
16 for 15 7/8 in.
20 for 19 7/8 in.
24 for 23 7/8 in.
28 for 27 7/8 in.
32 for 31 7/8 in.
36 for 35 7/8 in.
40 for 39 7/8 in.
44 for 43 7/8 in.
48 for 47 7/8 in.
52 for 51 7/8 in.
56 for 55 7/8 in.
60 for 59 7/8 in.
72 for 71 7/8 in.
84 for 83 7/8 in.
96 for 95 7/8 in.
108 for 107 7/8 in.
120 for 119 7/8 in.

(3) Diamter Round Cross-Section Single-End Terminal select from:
45 for 0.475 in.
48 for 0.315 in.

(4) Voltage select from:
120V for 120 V
480V for 480 V
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.