Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

 - Discontinued OMEGA-FLO® PVC Solenoid Valves for Corrosive Applications, 1/ 2 " to 2" NPT

SV-10

PVC Solenoid Valves for Corrosive Applications | SV-10

PVC Solenoid Valves for Corrosive Applications

Se Alt Models Below

  • Ideal for Corrosive or Ultra-Pure Processes
  • Single Power Operation
  • Simple Installation
  • Low-Noise Levels
  • Tight Shut-Off
  • Manual Override Standard
  • Normally Closed
Ventiler - Vis relaterede produkter

Beskrivelse

Follow this link if you want to know how a solenoid valve works.

The SV-10 Series solenoid valves for corrosive applications use only plastic or elastomeric materials: PVC for the body, Buna-N, EPDM, and FKM for isolating and main diaphragms, and a fully epoxy-encapsulated pilot solenoid actuator. The pilot actuator uses the pivoted armature design, which hermetically isolates the fluid medium from the armature. The magnetic forces generated are optimized mechanically using the lever principle. The design of these valves reduces noise and the likelihood of water hammer. The main seat seal is a stable, long-lasting flat diaphragm that provides a tight shut-off at the valve seat. SV-10 Series valves are ideally suited for the control of difficult fluids and in aggressive environments such as pure water, demineralized water, seawater, acids of medium concentration, salt solutions, as well as alkaline washing and bleaching lyes.
All amounts shown in EUR
Noter: Comes complete with operator's manual.
Standard valves are normally closed, 120 VAC.
We noticed you are from the US. Visit your local site for regional offers and live support.