Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Snoet/skærmet termokobler- og forlængerkabel

TT-(*)-TWSH, FF-(*)-TWSH, EXPP-(*)-TWSH and EXFF-(*)-TWSH

Snoet/skærmet termokobler- og forlængerkabel | TT-(*)-TWSH, FF-(*)-TWSH, EXPP-(*)-TWSH and EXFF-(*)-TWSH

Snoet/skærmet termokobler- og forlængerkabel

Se Alt Models Below

  • Opretholder en elektrisk afskærmning fra probens kappe til instrumentet
  • Isolering i polyvinyl og PFA kan leveres
  • Supplerer OMEGA termokoblerprober og -stik med lav interferens
  • Forlænger- og termokoblerklasser
  • IEC- og ANSI-farvekoder kan leveres
  • Specialdesignede ledninger kan leveres
  • Kontakt salgsafdelingen for rabat på større mængder
Tilbehør - Vis relaterede produkter

Beskrivelse

Available: Thermocouple Grade PFA Insulation(TT), Thermocouple Grade FEP Insulation(FF), Extension Grade Polyvinyl Insulation(EXPP), Extension Grade FEP Insulation(EXFF)

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.Thermocouple Grade PFA Insulation
AWG
Model Number (IEC Colour)
Conductor Dia. (mm)
Overall Dia. (mm) Nom.
Thermocouple Calibration
20
TT-JI-20-TWSH
0.81
3.7
J
TT-KI-20-TWSH
0.81
3.7
K
TT-TI-20-TWSH
0.81
3.7
T
TT-EI-20-TWSH
0.81
3.7
E
20S*
TT-JI-20S-TWSH
7 x 0.32
3.8
J
TT-KI-20S-TWSH
7 x 0.32
3.8
K
TT-TI-20S-TWSH
7 x 0.32
3.8
T
TT-EI-20S-TWSH
7 x 0.32
3.8
E
24
TT-JI-24-TWSH
0.51
2.8
J
TT-KI-24-TWSH
0.51
2.8
K
TT-TI-24-TWSH
0.51
2.8
T
TT-EI-24-TWSH
0.51
2.8
E
24S*
TT-JI-24S-TWSH
7 x 0.2
2.9
J
TT-KI-24S-TWSH
7 x 0.2
2.9
K
TT-TI-24S-TWSH
7 x 0.2
2.9
T
TT-EI-24S-TWSH
7 x 0.2
2.9
E


Thermocouple Grade FEP
AWG
Model Number (IEC Colour)
Conductor Dia. (mm)
Overall Dia. (mm) Nom.
Thermocouple Calibration
20
FF-J-20-TWSH
0.81
3.7
J
FF-K-20-TWSH
0.81
3.7
K
FF-T-20-TWSH
0.81
3.7
T
FF-E-20-TWSH
0.81
3.7
E
20S*
FF-J-20S-TWSH
7 x 0.32
3.8
J
FF-K-20S-TWSH
7 x 0.32
3.8
K
FF-T-20S-TWSH
7 x 0.32
3.8
T
FF-E-20S-TWSH
7 x 0.32
3.8
E
24
FF-J-24-TWSH
0.51
2.8
J
FF-K-24-TWSH
0.51
2.8
K
FF-T-24-TWSH
0.51
2.8
T
FF-E-24-TWSH
0.51
2.8
E
24S*
FF-J-24S-TWSH
7 x 0.2
2.9
J
FF-K-24S-TWSH
7 x 0.2
2.9
K
FF-T-24S-TWSH
7 x 0.2
2.9
T
FF-E-24S-TWSH
7 x 0.2
2.9
E


Extension Grade Polyvinyl Insulation
AWG
Model Number (IEC Colour)
Conductor Dia. (mm)
Overall Dia. (mm) Nom.
Thermocouple Calibration
16
EXPP-J-16-TWSH
1.29
6.4
J
EXPP-K-16-TWSH
1.29
6.4
K
EXPP-T-16-TWSH
1.29
6.4
T
EXPP-E-16-TWSH
1.29
6.4
E
16S*
EXPP-J-16S-TWSH
7 x 0.51
6.9
J
EXPP-K-16S-TWSH
7 x 0.51
6.9
K
EXPP-T-16S-TWSH
7 x 0.51
6.9
T
EXPP-E-16S-TWSH
7 x 0.51
6.9
E
20
EXPP-J-20-TWSH
0.81
5.1
J
EXPP-K-20-TWSH
0.81
5.1
K
EXPP-T-20-TWSH
0.81
5.1
T
EXPP-E-20-TWSH
0.81
5.1
E
20S*
EXPP-J-20S-TWSH
7 x 0.32
5.5
J
EXPP-K-20S-TWSH
7 x 0.32
5.5
K
EXPP-T-20S-TWSH
7 x 0.32
5.5
T
EXPP-E-20S-TWSH
7 x 0.32
5.5
E


Extension Grade FEP Insulation
AWG
Model Number (IEC Colour)
Conductor Dia. (mm)
Overall Dia. (mm) Nom.
Thermocouple Calibration
16
EXFF-J-16-TWSH
1.29
4.3
J
EXFF-K-16-TWSH
1.29
4.3
K
EXFF-T-16-TWSH
1.29
4.3
T
EXFF-E-16-TWSH
1.29
4.3
E
16S*
EXFF-J-16S-TWSH
7 x 0.51
4.5
J
EXFF-K-16S-TWSH
7 x 0.51
4.5
K
EXFF-T-16S-TWSH
7 x 0.51
4.5
T
EXFF-E-16S-TWSH
7 x 0.51
4.5
E
20
EXFF-J-20-TWSH
0.81
3.7
J
EXFF-K-20-TWSH
0.81
3.7
K
EXFF-T-20-TWSH
0.81
3.7
T
EXFF-E-20-TWSH
0.81
3.7
E
20S*
EXFF-J-20S-TWSH
7 x 0.32
3.8
J
EXFF-K-20S-TWSH
7 x 0.32
3.8
K
EXFF-T-20S-TWSH
7 x 0.32
3.8
T
EXFF-E-20S-TWSH
7 x 0.32
3.8
E
Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
TT-KI-24-TWSH-SLE-300M
1.269,80
Beholdning: 4 uger 
 
Class 1 Thermocouple Grade PFA Insulation, Type K, 300 m
FF-KI-20S-TWSH-SLE-300M
2.027,53
Beholdning: 7 uger 
 
Class 1 Thermocouple Grade, FEP Insulation, Type K, 300 m
TT-TI-24S-TWSH-SLE-300M
1.298,47
Beholdning: 7 uger 
 
Class 1 Thermocouple Grade PFA Insulation, Type T, 300 m
EXFF-KI-20S-TWSH-100M
392,31
Beholdning: 7 uger 
 
Extension Grade FEP Insulation, Type K, 100 m
EXPP-KI-20-TWSH-150M
340,19
Beholdning: 3 uger 
 
Extension Grade Polyvinyl Insulation, Type K, 150 m
EXPP-JI-20-TWSH-30M
75,39
Beholdning: 11 uger 
 
Extension Grade Polyvinyl Insulation, Type J, 30 m
EXPP-JI-16-TWSH-150M
492,36
Beholdning: 9 uger 
 
Extension Grade Polyvinyl Insulation, Type J, 150 m
All amounts shown in EUR
Noter: Note: Minimum bending radius is 4 times the nominal diameter.
16 & 16S AWG Available in Extension Grade (EXPP & EXFF) Only

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Grade & Insulation select from:
TT for Thermocouple Grade PFA
FF for Thermocouple Grade FEP
EXPP for Extension Grade Polyvinyl Insulation
EXFF for Extension Grade FEP Insulation

(2) Themocouple Calibration select from:
J for Type J
K for Type K
T for Type T
E for Type E

(3) Gauge select from:
20 for 20 AWG 0.81 mm dia solid
20S for 20S AWG 7 x 0.32 mm dia Stranded
24 for 24 AWG 0.51 mm dia solid
24S for 24S AWG 7 x 0.2 mm dia Stranded
16 for 16 AWG 1.29 mm dia solid (Extension Grade Only)
16S for 16S AWG 7 x 0.51 mm dia Stranded (Extension Grade Only)

(4) Tolerance select from:
for Class 2 leave blank
SLE- for Class1/special limits of error

(5) Reel Length select from:
7.5M for 7.5 metres.
15M for 15 metres.
30M for 30 metres.
100M for 100 metres
150M for 150 metres.
300M for 300 metres
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.