Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Termokobler med spændeskive til fastskruning

WT SERIES

Termokobler med spændeskive til fastskruning | WT SERIES

Termokobler med spændeskive til fastskruning

17,66 WTKI-14-M300

  • Termokobler type J, K, T og E
  • Nyt robust design
  • Til skruestørrelserne M3,5, M4, M4,5 og M6
  • Fremstillet af diam. 0,8 mm glas-på-glas eller PFA-isoleret tolerancetråd i klasse 1
  • Lagerføres i længderne 300 mm, 600 mm, 1,0 m og 1,5 m med afisolerede ledningsender
  • Klassificeret op til 480° C for isolering glas-på-glas
  • Klassificeret op til 260° C for PFA-isolering

    EKSTRAUDSTYR
  • Speciallængder på ledninger
  • Termokoblerstik i stedet for afisolerede ledningsender
Temperatursensorer og -instrumenter - Vis relaterede produkter

Beskrivelse

A versatile thermocouple assembly that easily mounts to a variety of surfaces. Suitable for a number of surface temperature measurement applications where fixed mounting is possible.

EXAMPLES OF POPULAR MODELS BELOW. PLEASE USE PART NUMBER BUILDER BELOW TO FIND SPECIFIC MODELS AVAILABLE

For complete product specifications see the Related Links section at the bottom of this page.

Model No.
300 mm Length
Model No.
600 mm Length
Model No.
1.0 M Length
Model No.
1.5 M Length
Washer Hole
Diameter mm
Nominal Screw
Size
GLASS INSULATED
WT(*)I-6-M300 WT(*)I-6-M600 WT(*)I-6-1M WT(*)I-6-1.5M 3.68 M3.5
WT(*)I-8-M300 WT(*)I-8-M600 WT(*)I-8-1M WT(*)I-8-1.5M 4.32 M4
WT(*)I-10-M300 WT(*)I-10-M600 WT(*)I-10-1M WT(*)I-10-1.5M 4.95 M4.5
WT(*)I-14-M300 WT(*)I-14-M600 WT(*)I-14-1M WT(*)I-14-1.5M 6.60 M6
PFA-INSULATED
WT(*)I-6-M300-TT WT(*)I-6-M600-TT WT(*)I-6-1M-TT WT(*)I-6-1.5M-TT 3.68 M3.5
WT(*)I-8-M300-TT WT(*)I-8-M600-TT WT(*)I-8-1M-TT WT(*)I-8-1.5M-TT 4.32 M4
WT(*)I-10-M300-TT WT(*)I-10-M600-TT WT(*)I-10-1M-TT WT(*)I-10-1.5M-TT 4.95 M4.5
WT(*)I-14-M300-TT WT(*)I-14-M600-TT WT(*)I-14-1M-TT WT(*)I-14-1.5M-TT 6.60 M6
*Specify calibration: J, K, T or E. Stripped leads are standard.

Washer Dimensions
M3.5 and M4 screw size: 22 L x 6.5 mm W
M4.5 and M6 screw size: 25 L x 9 mm W
Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
WTKI-6-M600
19,28
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M3.5 screw, 600 mm length. glass braid insulated wire
WTKI-6-1.5M
26,29
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M3.5 screw, 1.5 m length. glass braid insulated wire
WTKI-8-M300
17,66
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M4 screw, 300 mm length. glass braid insulated wire
WTKI-8-1.5M
26,29
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M4 screw, 1.5 m length. glass braid insulated wire
WTKI-14-M300
17,66
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M6 screw, 300 mm length. glass braid insulated wire
WTKI-14-1M
21,24
Beholdning: 4 uger 
 
Washer Thermocouple, Type K, M6 screw, 1 m length. glass braid insulated wire
WTTI-6-M300
16,56
Beholdning: 4 uger 
 
Washer Thermocouple, Type T, M3.5 screw, 300 mm length. glass braid insulated wire
WTTI-6-1M
19,91
Beholdning: 4 uger 
 
Washer Thermocouple, Type T, M3.5 screw, 1.0 m length. glass braid insulated wire
All amounts shown in EUR
Noter: To order with PFA-insulated lead wires, add suffix "-TT" to model no. No additional cost. Use part Number Builder below to order.
For custom lengths & configurations consult sales.

Delnummerberegner

Build Your Part Number Below
Beskrivelse af tilvalg:


(1) Thermocouple Type select from:
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple (maximum temperature is 260°C regardless of insulation)
E for E Thermocouple

(2) Screw Size select from:
6 for M3.5 Screw Size
8 for M4 Screw Size
10 for M4.5 Screw Size
14 for M6 Screw Size

(3) Thermocouple Length select from:
M300 for 300 mm
M600 for 600 mm
1M for 1 m
1.5M for 1.5 m

(4) Insulation select from:
Nothing(leave field blank) for Glass Fibre
-TT for PFA
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.
We noticed you are from the US. Visit your local site for regional offers and live support.