Beskrivelse af tilvalg:
(1)
Insulation select from:HH for High Temp Glass (0.8 and 0.5 mm dia. Only)
GG for Glass
TG for PFA and Glass
TT for Neoflon PFA (High Performance)
FF for Neoflon FEP (0.8 and 0.5 mm Only)
PP for PVC (7/0.2 mm Stranded Only)
PR for PVC figure of eight with no outer sheath (0.5 mm Only)
XC for Ceramic standard braid (1.6 0.8 and 0.5 mm Only)
XT for Ceramic tight braid (0.8 and 0.5 mm Only)
XL for Ceramic loose braid (0.8 and 0.5 mm Only)
XS for Silica (1.6 0.8 and 0.5 mm Only)
(2)
Gauge select from:20 for 20 AWG 0.8mm
20S for 20 AWG 7/0.32mm
24 for 24 AWG 0.5mm
24S for 24 AWG 7/0.2mm
30 for 30 AWG 0.25mm
36 for 36 AWG 0.13mm
40 for 40 AWG 0.08mm
(3)
Tolerance select from: for Class 2 leave blank
-SLE for Class1/special limits of error
(4)
Reel Length select from:7.5M for 7.5 metres
15M for 15 metres
30M for 30 metres
60M for 60 metres
150M for 150 metres
300M for 300 metres
Noter: Ikke alle kombinationer er nødvendigvis gyldige. Se specifikationerne for gyldige delnumre.