Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Belastningsceller og kraftsensorer


Omdannelse af belastning eller kraft til elektrisk output.

<b></b>LCMGD Series
LCMGD Series
Miniaturekompressionslastcelle med knap, 0-100N til 0-200kN
SHOP NOW »
<b>LCM101 and LCM111 Series</b>
LCM101 and LCM111 Series
Lastceller med S-bjælke i rustfrit stål, metrisk, ±10 kgF til ±10.000 kgF
SHOP NOW »
<b>LCM201 Series</B>
LCM201 Series
Subminiature træk & Kompressionslastceller, 19 mm diameter, ±100 til ±500 Newton
SHOP NOW »
LCL
LCL
Lastceller med tynd bjælke og fuld bro til last fra 110 g til 18 kg
SHOP NOW »
LCMKD Series
LCMKD Series
Subminiature-lastcelle med knap, 0-10 til 0-5.000 Newton
SHOP NOW »
LCMWD Series
LCMWD Series
Lastskiver, måling af fastspændingskompressionskraft 0-1kN til 0-200kN
SHOP NOW »

Produkter der endnu ikke er blevet oversat til dansk

LC103B
LC103B
High Accuracy, Stainless Steel, S-Beam Load Cells
SHOP NOW »
LC101 and LC111 Series
LC101 and LC111 Series
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
SHOP NOW »
LC201
LC201
Subminiature Tension & Compression Load Cell | 0.75" Diameter | 25 to 300 lb
SHOP NOW »
LC202
LC202
Miniature Universal Load Cell | 1" to 1.38" Diameter | 50 to 10,000 lb
SHOP NOW »
LC204
LC204
High Accuracy Miniature Universal Load Cells | 2" Diameter | 25 to 10,000 lb
SHOP NOW »
LC302
LC302
Miniature Compression Load Cell | 0.75" Diameter | 25 to 1,000 lb
SHOP NOW »
LC601
LC601
Low Range Constant Moment Beam Load Cells with 4-Direction Overload Stops
SHOP NOW »
LC703
LC703
Miniature Low Profile Tension Link Load Cells
0.75 to 1" Height

SHOP NOW »
LC8200
LC8200
Through-Hole Bolt Load Cells, 2.00 Inch O.D.
SHOP NOW »
LCFD
LCFD
Subminiature Tension or Compression Load Cell | 0.75" to 1" Diameter | 1Kg to 1,000 lb
SHOP NOW »
LCFL Series
LCFL Series
Load Cell, Miniature Tension or Compression Applications
SHOP NOW »
LCGB Series
LCGB Series
Miniature Compression Load Cell with Through-Body Mounting Holes
SHOP NOW »
LCGD
LCGD
Miniature Compression Load Cell | 25 to 50,000 lb
SHOP NOW »
LCKD
LCKD
Subminiature Compression Load Cell | 1kg to 1,000 lb
SHOP NOW »
LCMHD Series
LCMHD Series
Low Profile Tension and Compression Load Cells, Metric, ±2.5 kgF to ±10,000 kgF
SHOP NOW »
LCR Series Load Cell
LCR Series Load Cell
S-Beam Load Cells, High Accuracy, Rugged for Industrial Applications
SHOP NOW »
We noticed you are from the US. Visit your local site for regional offers and live support.