Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Temperatursensorer


Alt, du skal bruge, til at måle og overvåge temperaturer.

(*)SS Series PFA Coated
(*)SS Series PFA Coated
PFA-belagte termokoblerprober med standardstik
SHOP NOW »
5TC SERIES
5TC SERIES
Termokoblere med isoleret kabel og afisolerede ender
SHOP NOW »
BARE, SH, DH and OV Series
BARE, SH, DH and OV Series
Keramiske termokoblerelementer med perler og ubeklædt wire til hoved- og brøndenheder
SHOP NOW »
HSRTD Series
HSRTD Series
Hermetisk forseglede RTD-sensorer
SHOP NOW »
HSTC Series
HSTC Series
Hermetisk forseglet termokobler
SHOP NOW »
HSTH-44000 Series
HSTH-44000 Series
Hermetisk forseglede termistorsensorer
SHOP NOW »
OS150-2USB Series
OS150-2USB Series
Infrarød temperatursensor, som kan konfigureres via PC
SHOP NOW »
OS151-USB Series
OS151-USB Series
Kompakt kontaktløs infrarød temperaturtransmitter
SHOP NOW »
OSXL-E Series
OSXL-E Series
Varmebilledenheder i høj opløsning med Wi-Fi-tilslutning og 89 mm farvedisplay
SHOP NOW »
SA1 SERIES
SA1 SERIES
Overfladetermokoblere med selvklæbende bagside og hurtig reaktionstid
SHOP NOW »
TH-10-44000 Series
TH-10-44000 Series
Kappe i rustfrit stål til universaltermistorprober
SHOP NOW »
TJ Series
TJ Series
Termokoblere med MI-konstruktion og diameter 1,5 til 6 mm termineret med drejetætning & PFA-ledning
SHOP NOW »

Produkter der endnu ikke er blevet oversat til dansk

OM-2628
OM-2628
Integrated Circuit IC Temperature Probe
SHOP NOW »
RTDCAP Series
RTDCAP Series
Platinum RTD Capsules
SHOP NOW »
TJ36 and TJ48 Series with BX or SB
TJ36 and TJ48 Series with BX or SB
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
SHOP NOW »
(*)MTSS  Series in Fine Diameter
(*)MTSS Series in Fine Diameter
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire
SHOP NOW »
(*)TSS Series
(*)TSS Series
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire
SHOP NOW »
(**)IN and (**)SS
(**)IN and (**)SS
Quick Disconnect with Removable Standard Size Connectors - All types of Thermocouples
SHOP NOW »
304-(*) -MM and INC-(*)-MM Series
304-(*) -MM and INC-(*)-MM Series
OMEGACLAD™ Metal Sheath Mineral Insulated (MI) Thermocouple Wire with MgO
SHOP NOW »
304-(*) and INC-(*) Series
304-(*) and INC-(*) Series
OMEGACLAD™ MgO Mineral Insulated MI Cable, Metal Sheath Thermocouple Wire
SHOP NOW »
5 Pack RTD Elements
5 Pack RTD Elements
OMEGA™ Thin Film DIN Class B Elements
SHOP NOW »
5LRTC, and 5SRTC Series
5LRTC, and 5SRTC Series
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
SHOP NOW »
BRLK and SSLK
BRLK and SSLK
OMEGALOK™ Compression Fittings
SHOP NOW »
DP8891
DP8891
Waterproof Digital Thermometer with Probe
SHOP NOW »
H(*)QIN and H(*)QSS Series
H(*)QIN and H(*)QSS Series
Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS
SHOP NOW »
M12M Series
M12M Series
Thermocouple Probes with Molded M12 Connectors
SHOP NOW »
M8M Series
M8M Series
Thermocouple Probes with M8 Molded Connectors
SHOP NOW »
NB-SS Series, NB-IN Series
NB-SS Series, NB-IN Series
Thermocouple Probes with Industrial Protection Heads
SHOP NOW »
OS101E Series
OS101E Series
Infrared Temperature Sensor/Transmitters
SHOP NOW »
OS136 Series
OS136 Series
19mm (3/4") Diameter Miniature Low Cost Non-Contact Infrared Temperature Transmitter -Discontinued


SHOP NOW »
OS36 Series
OS36 Series
Infrared Thermocouples
SHOP NOW »
OS523E and OS524E Series
OS523E and OS524E Series
High-Temperature Handheld Infrared Thermometer
with Optional Sighting Scope and Distance Measurement

SHOP NOW »
OSXL-101
OSXL-101
Fixed Mount Thermal Imager
SHOP NOW »
P-M and P-L Series
P-M and P-L Series
Ultra Precise RTD Sensors for Industrial Applications
SHOP NOW »
PR-11
PR-11
General Purpose RTD (PT100) Probe with Metal Strain Relief
SHOP NOW »
RTD-(*)-F3102
RTD-(*)-F3102
RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations
SHOP NOW »
RTD-(*)-F3105
RTD-(*)-F3105
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe
SHOP NOW »
RTD-2  (Class B) 5-Pack Series
RTD-2 (Class B) 5-Pack Series
RTD PT100 Sensor Probe with Lead Wires (5-Pack)
SHOP NOW »
RTD-805 and RTD-806
RTD-805 and RTD-806
Air Temperature RTD Sensors
SHOP NOW »
RTD-850
RTD-850
RTD Sensor with Miniature Threaded Housing
SHOP NOW »
SA1-RTD Series
SA1-RTD Series
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
SHOP NOW »
SA1-RTD-B Series
SA1-RTD-B Series
3-Pack Surface-Mount fast response RTD sensor
SHOP NOW »
SA1XL Series 5-Pack
SA1XL Series 5-Pack
Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time!
SHOP NOW »
SPPL, SP13RH, SP10RH, SP6RH, SP30RH
SPPL, SP13RH, SP10RH, SP6RH, SP30RH
Uninsulated, Fine Gage, Platinum-Rhodium Thermocouple Wire, Single Leg and Matched Pairs
SHOP NOW »
TCCTL Series
TCCTL Series
Field Adjustable Length Thermocouple Probe
SHOP NOW »
TH-44000 Series
TH-44000 Series
Fast Response Thermistor Sensors
SHOP NOW »
TJ36 Series - Fine Diameters
TJ36 Series - Fine Diameters
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes
SHOP NOW »
TJ36-BX Series
TJ36-BX Series
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector
SHOP NOW »
TJ36-CC Series
TJ36-CC Series
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire
SHOP NOW »
TJ36-SB Series
TJ36-SB Series
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp
SHOP NOW »
TJ36-XCIB Series
TJ36-XCIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe
SHOP NOW »
TJ36-XSIB Series
TJ36-XSIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes
SHOP NOW »
TL-10
TL-10
Non-Reversible Temperature Labels, 10 Temperature Ranges
SHOP NOW »
TL-C Series
TL-C Series
Non-Reversible Labels, Four Dot
SHOP NOW »
TL-S Series
TL-S Series
Non-Reversible Labels, Single Dot
SHOP NOW »
TSDC-9000-16 Series
TSDC-9000-16 Series
Irreversible Temperature Recording Strips
SHOP NOW »
VIP Series
VIP Series
Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors
SHOP NOW »
 
We noticed you are from the US. Visit your local site for regional offers and live support.