Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Vælgerkontakter


Vælgerkontakter med 2, 3 eller 4 veje i komplette sæt eller som komponenter. 22 mm- og 30 mm- kontakter med standardgreb, lange greb eller tastebetjening.

Produkter der endnu ikke er blevet oversat til dansk

OMPBD7-SS 22mm Series Selector Switches
OMPBD7-SS 22mm Series Selector Switches
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
SHOP NOW »
10250T-SS Series Selector Switches
10250T-SS Series Selector Switches
Heavy-Duty 30.5mm Metal Selector Switches
SHOP NOW »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
SHOP NOW »
OM-AMPB Series Push Button Enclosures
OM-AMPB Series Push Button Enclosures
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises
SHOP NOW »
OMPB-IL Series LED and Incandescent Indicating Lights
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
SHOP NOW »
SCE-PBA Series Sloping Pushbutton Enclosures
SCE-PBA Series Sloping Pushbutton Enclosures
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
SHOP NOW »
We noticed you are from the US. Visit your local site for regional offers and live support.