€623,83 OM-CP-QUADTEMP-A
Beskrivelse
The OM-CP-QUADTEMP-A is a 4-channel, battery powered, standalone, thermocouple based temperature data logger. The OM-CP-QUADTEMP2000 is the same 4-channel thermocouple data logger but with an LCD display. The OM-CP-QUADTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed. These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 readings per channel (channels can be disabled to increase memory).
SPECIFICATIONS INTERNAL CHANNEL TEMPERATURE SENSOR Calibrated Accuracy: +0.5°C (0°C to +50°C) Temperature Resolution: 0.05°C Temperature Range: -20 to 60°C (-4 to 140°F) EXTERNAL THERMOCOUPLE CHANNELS Accuracy:* (Uniform 20°C Internal Temperature): J, K, T, E, N: ±0.5°C R, S, B: ±2.0°C Temperature Resolution: J, K, T, E, N: 0.1°C R, S, B: 0.5°C Thermocouple Connection: Female subminiature connectors Cold Junction Compensation: Automatic, based on internal channel Maximum Thermocouple Resistance: 1000Ω 100Ω recommended Thermocouple Types and Ranges: Type J: -210°C to 760°C (-346 to 1400°F) Type K: -270°C to 1370°C (-436 to 2498°F) Type T: -270°Cto 400°C (-436 to 752°F) Type E: -270°C to 980°C (-436 to 1796°F) Type R: -50°C to 1760°C (-58 to 3200°F) Type S:- 50°C to 1760°C (-58 to 3200°F) Type B: +50°C to 1820°C (140 to 3308°F) Type N: -270°C to 1300°C (-436 to 2372°F) |
GENERAL SPECIFICATIONS Temperature Calibration: Digital calibration is available through software Recording Interval: 4/sec to 1/day selectable in software Start Time: Start time and date are programmable through software Real Time Recording: Device may be used with PC to monitor and record data in real time Memory: 500,000 readings per channel (individual channels can be disabled to increase memory) Power: 9V lithium battery (included) or external power via included ac adaptor Battery Life: OM-CP-QUADTEMP-A: 18 months typical; CP-QUADTEMP2000: 18 months typical with display off, 3 months typical with continuous display use Time Accuracy: +1 minute/month when RS-232C port is not in use Data Format: Date and time stamped, °C, °F, °K, °R Weight: 370 g (13 oz) Computer Interface: PC serial, USB or RS-232C COM, 115,200 baud Software: WIN98/NT/2000/XP/VISTA (32-bit)/WIN 7 (32-bit) (VISTA and WIN 7 32-bit version only; VISTA and WIN 7 64-bit is not supported) Operating Environment: -20 to 60°C (-4 to 140°F) 5 to 95% RH non-condensing Dimensions: OM-CP-QUADTEMP-A; 68 H x 183 W x 26 mm D (2.7 x 7.24 x 1.02") OM-CP-QUADTEMP2000; 68 H x 183 W x 29 mm D (2.7 x 7.24 x 1.14") Weight: OM-CP-QUADTEMP-A; 430 g (15.2 oz) OM-CP-QUADTEMP2000: 420 g (14.8 oz) Material: Black anodized aluminum |