Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Commercial Panel Gauges, Type P

PGP

Commercial Panel Gauges, Type P | PGP

Commercial Panel Gauges, Type P

73,88 PGP-25B-30

  • Durable and Accurate Design
  • U-Clamp Mount
  • 2 1 /2 Inch Dials
  • For Use in a Wide Variety of Applications
Trykmålere - Vis relaterede produkter

Beskrivelse

Click on this link if you need more information about Pressure Gauge.

Panel Gauges utilize a U-clamp mounting design. The attractive black painted steel case gauges are designed for use on instrument panels, air conditioning equipment, air and gas dryers, machine tools, air compressors, pressure test stands, and a wide variety of other panel gauge applications. The movement in the panel gauges is the unique OMEGA Spring Suspended Movement. The entire movement is suspended between two springs, with the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum.

SPECIFICATIONS
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Back Fitting: 1 /4 in NPT Brass
Dial Size: 2 1 /2 in
Mounting: "U" Bracket
Ranges: Vacuum thru 400 psi
Accuracy: 3-2-3% 3% first 10%, 2% middle 80%, 3 last 10%
Temperature: 150°F/66°C max
Til bestilling(Angiv modelnummer)

Andre har købt: Du kan klikke på dette ikon og få vist en liste over produkter, som andre har købt sammen med denne model.

Vare nummer/Desc.
Antal 
Beskrivelse
Click to expand/minimize a list of what others bought with thePGP-25B-30V/30
PGP-25B-30V/30
73,88
Beholdning: 1 uge 
 
30 in Hg vacuum to 30 psig panel mount compound gauge
Click to expand/minimize a list of what others bought with thePGP-25B-30V
PGP-25B-30V
73,88
Beholdning: 1 uge 
 
0-30 in Hg panel mount vacuum gauge
Click to expand/minimize a list of what others bought with thePGP-25B-15
PGP-25B-15
73,88
Beholdning: 1 uge 
 
0-15 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-30
PGP-25B-30
73,88
Beholdning: 1 uge 
 
0-30 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-60
PGP-25B-60
71,46
Beholdning: 1 uge 
 
0-60 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-100
PGP-25B-100
71,46
Beholdning: 1 uge 
 
0-100 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-160
PGP-25B-160
71,06
Beholdning: 13 uger 
 
0-160 psig panel mount pressure gauge
  
PGP-25B-200
71,46
Beholdning: 1 uge 
 
0-200 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-300
PGP-25B-300
71,46
Beholdning: 1 uge 
 
0-300 psig panel mount pressure gauge
  
PGP-25B-400
71,06
Beholdning: 1 uge 
 
0-400 psig panel mount pressure gauge

Bestil efter Vare nummer

Vare nummer
Antal 
Vare nummer
Antal 


All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.