Beskrivelse
Point-of-Use Surge ProtectionMODEL NO. | DESCRIPTION | SYST. VOLTS | SURGE CURRENT CAPACITY | UL LET-THRU VOLTS | TELEPHONE PROTECTION | MAX CONT. OPERATING VOLTS | EMI/RFI NOISE REJECTION CAPACI-(L-N) TANCE | ENCLOSURE | AGENCY APPROVALS |
SGXMICROAC6 | Surge strip micro |
120 Vac | 72,000 A per phase 900 joules total | 330 Vac | No | 150 Vac | Up to 15 db (peak) | Indoor application | UL 1449 (2nd ed.), UL 1363, UL 497A, CSA |
SGXMICRONET1 | Yes | ||||||||
SGXMICRONET6 | Yes | ||||||||
SGXCONST6 | Construction series |
120 Vac | 19,500 A per phase750 joules total | 330 Vac | No | 150 Vac | Up to 35 db (peak) | Indoor application | — |
SGXCONST8 | No |
PSXVAL6AC8 | SGXCONST8 | SGXCONST6 |