Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Indikatorlamper


22 mm eller 30 mm indikatorlamper, komplette enheder eller komponentkit. Fås med LED-pærer eller udskiftelige glødepærer og i mange spændinger.

OMSL Modular Stacking Beacons
OMSL Modular Stacking Beacons
Signal50 Lamper og sirener til advarselstårne. 50 mm diam.
SHOP NOW »
 

Produkter der endnu ikke er blevet oversat til dansk

OMPB-IL Series LED and Incandescent Indicating Lights
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
SHOP NOW »
OMPBD7 22mm Push Buttons
OMPBD7 22mm Push Buttons
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
SHOP NOW »
10250T-IL Indicating Lights
10250T-IL Indicating Lights
Heavy-Duty 30.5 mm Metal Oil Tight Indicating Lights
SHOP NOW »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
SHOP NOW »
OM-AMPB Series Push Button Enclosures
OM-AMPB Series Push Button Enclosures
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises
SHOP NOW »
OM-HFPU Series Front Panels for Meters & Controllers
OM-HFPU Series Front Panels for Meters & Controllers
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
SHOP NOW »
M22 Series Indoor / Outdoor Panel Alarms
M22 Series Indoor / Outdoor Panel Alarms
Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments
SHOP NOW »
 
We noticed you are from the US. Visit your local site for regional offers and live support.