Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Trykknapper & nødstopanordninger


Stort udvalg af 22 mm & 30 mm momentære eller faste komplette trykknapper, kit eller komponenter. Kraftige/olietætte pilotanordninger med plant, forstørret eller afrundet hoved samt Push-Pull-betjening i metal eller plast.

OMPBD7P-MM
OMPBD7P-MM
Standardpaddehat i plast, momentær & Nødstop, trykknapper uden lys
SHOP NOW »
 

Produkter der endnu ikke er blevet oversat til dansk

OMPBD7 22mm Push Buttons
OMPBD7 22mm Push Buttons
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
SHOP NOW »
OMPBD7-IL Illuminated Push Buttons
OMPBD7-IL Illuminated Push Buttons
22 mm Illuminated Pushbuttons and E-Stops
SHOP NOW »
10250T Series
10250T Series
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
SHOP NOW »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
SHOP NOW »
EM22 Series Heavy-Duty Pushbuttons, Selector Switches and Indicating Lights
EM22 Series Heavy-Duty Pushbuttons, Selector Switches and Indicating Lights
22.5mm Heavy-Duty Push Buttons, Selector Switches, Contact Blocks, and Legend Plates
SHOP NOW »
OM-AMPB Series Push Button Enclosures
OM-AMPB Series Push Button Enclosures
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises
SHOP NOW »
SCE-PB Series Pushbutton Enclosures
SCE-PB Series Pushbutton Enclosures
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
SHOP NOW »
SCE-PBA Series Sloping Pushbutton Enclosures
SCE-PBA Series Sloping Pushbutton Enclosures
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
SHOP NOW »
SCE-PBSS Series Stainless Steel Push Button Enclosures
SCE-PBSS Series Stainless Steel Push Button Enclosures
NEMA Type 4x Stainless Steel 30mm & 22 mm Pushbutton Enclosures
SHOP NOW »
DIN Rail Terminal Blocks, Feed Through and Ground Terminals
DIN Rail Terminal Blocks, Feed Through and Ground Terminals
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
SHOP NOW »
HW3000 Series
HW3000 Series
PVC Hook Up Wire, 300 V UL appliance wire
SHOP NOW »
 
We noticed you are from the US. Visit your local site for regional offers and live support.