Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

IP55 Sloping Front Steel Enclosures for 22mm & 30 mm Switch Bodies

SCE-PBA Series Sloping Pushbutton Enclosures

Sloping Front switch panels | SCE-PBA Series Sloping Pushbutton Enclosures

Sloping Front switch panels

270,01 SCE-6PBA

1 year warranty
  • 1.9 mm thick Carbon Steel
  • Continuously Welded Seams
  • Captivated Cover Screws Thread Into Sealed Wells
  • 4-Way Pushbutton Holes Accept All Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
  • Oil-Resistant Gasket
  • IP55 Environmental Rating
NEMA elektriske afskærmninger - Vis relaterede produkter

Beskrivelse

Application
Designed to offer protection for all standard brands of oil-tight pushbuttons, switches, and pilot lights where slanted surfaces are desired. It offers protection from dust, dirt, oil and water.

Finish
ANSI-61 grey powder coating inside and out over phosphatized surfaces.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
IP55 Front Sloping Enclosures for 30.5mm Pushbuttons
SCE-1PBA
157,21
Beholdning: 3 uger 
 
1 cut-out enclosure, H=89, W=83, D(C)=123, D(D)=90 mm
SCE-2PBA
182,74
Beholdning: 3 uger 
 
2 cut-out enclosure, H=89, W=140, D(C)=123, D(D)=90 mm
SCE-3PBA
208,17
Beholdning: 3 uger 
 
3 cut-out enclosure, H=89, W=197, D(C)=123, D(D)=90 mm
SCE-4PBA
234,71
Beholdning: 3 uger 
 
4 cut-out enclosure (1x4), H=89, W=254, D(C)=123, D(D)=90 mm
SCE-4SPBA
247,61
Beholdning: 3 uger 
 
4 cut-out enclosure (2x2), H=184, W=159, D(C)=172, D(D)=173 mm
SCE-6PBA
270,01
Beholdning: 3 uger 
 
6 cut-out enclosure (2x3), H=184, W=216, D(C)=172, D(D)=173 mm
SCE-8PBA
342,90
Beholdning: 3 uger 
 
8 cut-out enclosure (2x4), H=184, W=273, D(C)=172, D(D)=173 mm
SCE-9PBA
357,21
Beholdning: 3 uger 
 
9 cut-out enclosure (3x3), H=241, W=216, D(C)=200, D(D)=222 mm
SCE-10PBA
379,65
Beholdning: 3 uger 
 
10 cut-out enclosure (2x5), H=184, W=330, D(C)=172, D(D)=173 mm
SCE-12PBA
414,32
Beholdning: 3 uger 
 
12 cut-out enclosure (2x6), H=184, W=388, D(C)=172, D(D)=173 mm
SCE-12SPBA
371,57
Beholdning: 3 uger 
 
12 cut-out enclosure (3x4), H=298, W=216, D(C)=229, D(D)=272 mm
SCE-16PBA
442,88
Beholdning: 3 uger 
 
16 cut-out enclosure (4x4), H=298, W=273, D(C)=229, D(D)=272 mm
IP55 Front Sloping Enclosures for 22mm Pushbuttons
SCE-1PBAI
157,21
Beholdning: 3 uger 
 
1 cut-out enclosure, H=89, W=83, D(C)=123, D(D)=90 mm
SCE-2PBAI
162,22
Beholdning: 3 uger 
 
2 cut-out enclosure, H=89, W=140, D(C)=123, D(D)=90 mm
SCE-3PBAI
195,36
Beholdning: 3 uger 
 
3 cut-out enclosure, H=89, W=197, D(C)=123, D(D)=90 mm
SCE-4PBAI
234,71
Beholdning: 3 uger 
 
4 cut-out enclosure (1x4), H=89, W=254, D(C)=123, D(D)=90 mm
SCE-4SPBAI
225,05
Beholdning: 3 uger 
 
4 cut-out enclosure (2x2), H=184, W=159, D(C)=172, D(D)=173 mm
SCE-6PBAI
263,22
Beholdning: 3 uger 
 
6 cut-out enclosure (2x3), H=184, W=216, D(C)=172, D(D)=173 mm
SCE-8PBAI
326,60
Beholdning: 3 uger 
 
8 cut-out enclosure (2x4), H=184, W=273, D(C)=172, D(D)=173 mm
SCE-9PBAI
357,21
Beholdning: 1 uge 
 
9 cut-out enclosure (3x3), H=241, W=216, D(C)=200, D(D)=222 mm
SCE-10PBAI
349,81
Beholdning: 3 uger 
 
10 cut-out enclosure (2x5), H=184, W=330, D(C)=172, D(D)=173 mm
SCE-12PBAI
388,81
Beholdning: 3 uger 
 
12 cut-out enclosure (2x6), H=184, W=388, D(C)=172, D(D)=173 mm
SCE-12SPBAI
395,99
Beholdning: 4 uger 
 
12 cut-out enclosure (3x4), H=298, W=216, D(C)=229, D(D)=272 mm
SCE-16PBAI
441,56
Beholdning: 3 uger 
 
16 cut-out enclosure (4x4), H=298, W=273, D(C)=229, D(D)=272 mm
Base and Column Accessories
SCE-18SBASE
€243,81
Beholdning: 3 uger 
 
Pedestal Base 457x 457 x 25 mm
SCE-24SBASE
€517,91
Beholdning: 3 uger 
 
Pedestal Base 610 x 610 x 25 mm
SCE-44CCOL
€387,68
Beholdning: 3 uger 
 
Straight Column 100 x 100 x 890 mm
SCE-44PBCOL
€503,86
Beholdning: 3 uger 
 
Angled Column 100 x 100 x 890 mm
SCE-66CCOL
€634,97
Beholdning: 3 uger 
 
Straight Column 152 x 152 x 890 mm
SCE-66PBCOL
€759,92
Beholdning: 3 uger 
 
Angled Column 152 x 152 x 890 mm
OMPBD7-AHA1
€40,15
Beholdning: 1 uge 
 
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
POWER CORD-SE-M16
€17,27
Beholdning: 1 uge 
 
2.4 metre power cable with M16 cable gland strain relief, 3x1.33 mm⊃, 250Vac max.
All amounts shown in EUR
Ordering Example: (1) SCE-1PBA IP55 Angled Front Pushbutton Enclosure, €157,21
We noticed you are from the US. Visit your local site for regional offers and live support.