€794,89 iSD-TC
Beskrivelse
The OMEGA™ iSD-TC provides Web-based temperature monitoring in critical equipment and locations such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility.Input Type |
Range |
Accuracy |
|
J |
Iron-Constantan |
-210 to 760°C / -346 to 1400°F |
0.4°C / 0.7°F |
K |
CHROMEGA™-ALOMEGA™ |
-260 to -160°C / -160 to 1372°C -436 to -256°F / -256 to 2502°F |
1.0°C / 0.4°C 1.8°F / 0.7°F |
T |
Copper-Constantan |
-270 to -190°C / -190 to 400°C -454 to -310°F / -310 to 752°F |
1.0°C / 0.4°C 1.8°F / 0.7°F |
E |
CHROMEGA™-Constantan |
-270 to -220°C / -220 to 1000°C -454 to -364°F / -364 to 1832°F |
1.0°C / 0.4°C 1.8°F / 0.7°F |
R |
Pt/13%Rh-Pt |
-50 to 40°C / 40 to 1768°C -58 to 104°F / 104 to 3214°F |
1.0°C / 0.5°C 1.8°F / 0.9°F |
S |
Pt/10%Rh-Pt |
-50 to 100°C / 100 to 1768°C -58 to 212°F / 212 to 3214°F |
1.0°C / 0.5°C 1.8°F / 0.9°F |
B |
30%Rh-Pt/6%Rh-Pt |
600 to 1820°C / 1112 to 3308°F |
1.0°C / 1.8°F |
C |
5%Re-W/26%Re-W |
0 to 2320°C / 32 to 4208°F |
0.4°C / 0.7°F |
N |
Nicrosil-Nisil |
-250 to -100°C / -100 to 1300°C -418 to -148°F / -148 to 2372°F |
1.0°C / 0.4°C 1.8°F / 0.7°F |
L |
J DIN |
-200 to 900°C / -328 to 1652°F |
0.4°C / 0.7°F |