€335,31 ZW-ED
Beskrivelse
This rugged high-performance and low power consumption OMEGA™ ZW-ED wireless sensor/transmitter system provides web-based monitoring temperature, humidity, and barometric pressure.
TEMPERATURE
Accuracy/Range*: zTP1 (-P/-LCD/-DC/-CCELL); zTP2 (-P/-LCD/-DC/-CCELL) ±0.5°C for 10° to 85°C (±1°F for 50° to 185°F) ±1°C for -40° to 10°C and 85° to 125°C (±1.8°F for -40° to 50°F and 185° to 257°F) zBTHP (-P/-LCD/-DC/-CCELL); zTHP (-P/-LCD/-DC/-CCELL) zTHP2 (-P/-LCD/-DC/-CCELL) ±0.5°C for 5° to 45°C (±1°F for 41° to 113°F) up to 1.5°C for -40° to 5°C and 45° to 124°C (up to 2.7°F for -40° to 41°F and 113° to 255°F) refer to chart zBTP (-P/-LCD/-DC/-CCELL) ±0.8°C @ 20°C (±1.5°F @ 68°F) ±2°C for -40° to 85°C (±3.6°F for -40° to 185 °F) Resolution: 0.1°C Repeatablilty: ±0.1°C, for zBTHP, zTHP, zTHP2 (-P/-LCD/-DC/-CCELL), *Note: extended temperature ranges are for External Probes only Industrial Probe: SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zBTP (-P/-LCD/-DC/-CCELL); zBTHP (-P/-LCD/-DC/-CCELL); zTHP (-P/-LCD/-DC/-CCELL) Short Probe, Quick Disconnect: SS 316 housing, 78mm x Ø16mm (3.1” x Ø 0.63”) for zTHP2 (-P/-LCD/-DC/-CCELL) Stick Probe: ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zTP1 (-P/-LCD/-DC/-CCELL) Lug Mounted Probe: Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zTP2 (-P/-LCD/-DC/-CCELL) Cable Dimensions and Operating Temperature: 3 m (10’) long x Ø 2.62 mm (0.103”) -80° to 200°C (-112° to 392°F) for zTHP (-P/-LCD/-DC/-CCELL); zTP1 (-P/-LCD/-DC/-CCELL); zTP2 (-P/-LCD/-DC/-CCELL) 3 m (10’) long x Ø 4.45 mm (0.175”) -55 to 105°C (-67 to 221°F) for zBTP (-P/-LCD/-DC/-CCELL); zBTHP (-P/-LCD/-DC/-CCELL) |
RELATIVE HUMIDITY
Accuracy/Range: zBTHP (-P/-LCD/-DC/-CCELL); zTHP (-P/-LCD/-DC/-CCELL) ±2.75% for 10 to 90%; ±3% for 5 to 10% and 90 to 95%; ±4% for 0 to 5% and 95 to 100% Hysteresis: ±1% RH Non-linearity: ±3% Repeatability: ±0.1% Resolution: 0.1% BAROMETRIC PRESSURE Accuracy/Range: zBTP (-P/-LCD/-DC/-CCELL), zBTHP (-P/-LCD/-DC/-CCELL); ±3.5mbar for 10 mbar to 1100 mbar (1 KPa to 110 KPa) Resolution: 0.1 mbar THERMOCOUPLE INPUT (Coming Soon) Temperature Range: refer to Thermocouple Chart Temperature Accuracy: refer to Thermocouple Chart Temperature Stability: 0.08°C/°C Temperature Coefficient: ±25 ppm/°C Thermocouple Cold End Tracking: 0.1°C/°C Thermocouple Lead Resistance: 100 ohm max. Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L (DIN J) Warm-Up to Rated Accuracy: 30 minutes ANALOG VOLTAGE & CURRENT INPUT (Coming soon) Voltage Input: Differential; bipolar; ±100 mV, ±1 V, ±10 V Input Impedance: 400 K ohm for voltage Current Input: Differential; bipolar; ±20 mA (5 Ohm load) Accuracy: ±0.1% Full Range @ 25°C Reading Rate: Periodic (1 sample/update) or continuous (20 samples/second) A/D Conversion: Sigma-Delta Resolution: 16 bits Temperature Coefficient: ±50 ppm/°C Common Mode Rejection: 105 dB Normal Mode Rejection: 98 dB Warm-Up to Rated Accuracy: 30 minutes |
Produkthåndbøger: