Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk) 80 25 14 43
INTERNATIONAL(+45) 80 25 14 43
Layer N Banner

Fiber Optic Temperature Sensor

FOS-Series

Fiber Optic Temperature Sensor | FOS-Series

Fiber Optic Temperature Sensor

406,89 FOS-LU-3

1 year warranty
  • Temperature ranges from -200°C to 250°C
  • Sensors require no recalibration
  • Accuracy ±0.8 °C (±0.2 °C in relative temperature)
  • FOS-LU-* models feature more durable sensor tip coated in polyimide Material
  • Sensors immune to RFI, EMI, NMR, corrosive and microwave radiation
  • Complete the system with a fiber optic monitor
  • Cable extensions available in accessories tab
Fiber Optic Temperature Measurement - Vis relaterede produkter

Beskrivelse

The FOS-Series fiber optic sensors are designed to be reliable and work for a wide range of applications. Fiber optic temperature measurement using the FOS-Series sensors provides accurate ±0.8°C readings combined with a fast response time up to 200 ms. The FOS-Series boasts a -200°C to 250°C temperature measurement range as well as 1.6 mm (1/16"") probe diameter.


One of the greatest aspects of fiber optic temperature sensing is that the sensors do not require any recalibration. Fiber optic sensors have high repeatability, stability and no signal degradation due to probe length.


The FOS-Series paried with the FOM-Series fiber optic monitors, temperature measurements can be monitored and datalogged to an Micro SD external memory card and sent to third party datalogger/system through RS-485 output or 0-10 V / 4-20 mA analog outputs.


These devices are used for various applictions and environments. Common applications include transformer factories, chemical processing, medical equipment testing (MRI, PETSCAN, NMR), commercial grade microwave heating, food and beverage processing, electric vehicle and battery testing and wood drying.


Fiber optic sensors transfer information to the fiber optic monitor via light that travels through the fiber optic cable. This is quite different compared to traditional sensors that use resistance/voltage to communicate with monitors. Since fiber optic sensors use light the signal is very fast, reliable and is not influenced by outside forces such as EMI, RFI, NMR or microwave radiation.

Til bestilling(Angiv modelnummer)
Vare nummer/Desc.
Antal 
Beskrivelse
FOS-LT-2
325,77
Beholdning: 6 uger 
 
2m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-3
377,29
Beholdning: 6 uger 
 
3m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-5
421,68
Beholdning: 1 uge 
 
5m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-10
532,64
Beholdning: 6 uger 
 
10m PTFE Coated Fiber Optic Temperature Sensor
FOS-LU-2
339,35
Beholdning: 6 uger 
 
2m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-3
406,89
Beholdning: 6 uger 
 
3m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-5
441,16
Beholdning: 6 uger 
 
5m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-10
665,79
Beholdning: 6 uger 
 
10m PTFE Coated Temp Sensor, 5cm Polyimide Tip
Accessories
Fiber Optic Monitors
FOM-H201-2
4.642,41
Beholdning: 6 uger 
 
Portable 2-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-4
5.664,54
Beholdning: 6 uger 
 
Portable 4-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-6
7.079,79
Beholdning: På lager
 
Portable 6-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-8
8.495,02
Beholdning: 1 uge 
 
Portable 8-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-2
4.602,81
Beholdning: 6 uger 
 
2-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-4
5.119,85
Beholdning: 1 uge 
 
4-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-6
6.725,08
Beholdning: 1 uge 
 
6-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-8
8.141,52
Beholdning: 6 uger 
 
8-Channel -80 to 300°C Fiber Optic Monitor
Extended Cables
FOS-C-2
325,41
Beholdning: 6 uger 
 
2 meter extension cable for FOS-Series Sensors
FOS-C-3
352,52
Beholdning: 6 uger 
 
3 meter extension cable for FOS-Series Sensors
FOS-C-5
406,74
Beholdning: 6 uger 
 
5 meter extension cable for FOS-Series Sensors
FOS-C-10
542,33
Beholdning: 4 uger 
 
10 meter extension cable for FOS-Series Sensors
General Accessories
FOS-ST
43,39
Beholdning: 1 uge 
 
ST-ST mating to connect fiber optic sensors and extension cables
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.