€8,99 HTCM-1NI-618S
Beskrivelse
OMEGALUX™ HTCM high temperature heater cable is designed for use in very high temperature applications as a single conductor lead wire. It is recommended for use in areas that are exposed to high temperatures but with a minimum of flexing after installation. Such applications include ovens, kilns or furnaces. The stainless steel outer braid provides mechanical and additional thermal protection.
Conductor CSA mm² |
AWG | Model No. |
No. Of Strands |
Max. Volts |
Nom. OD. |
Approx. Weight Kg/300m |
0.82 | 18 | HTCM-1NI-618S | 16 x 0.25 | 300 | 3.4 | 12.2 |
1.33 | 16 | HTCM-1NI-616S | 26 x 0.25 | 300 | 3.7 | 15.4 |
2.09 | 14 | HTCM-1NI-614S | 41 x 0.25 | 300 | 4.1 | 19.1 |
3.33 | 12 | HTCM-1NI-612S | 65 x 0.25 | 300 | 4.5 | 24.5 |
5.27 | 10 | HTCM-1NI-610S | 105 x 0.25 | 300 | 5.6 | 32.7 |