Cookies på Omegas websteder Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt. Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Application • Linearized temperature measurement with Pt100...Pt1000, Ni100...Ni1000, or TC sensor. • Conversion of linear resistance variation to a standard analog current signal, for instance from valves or Ohmic level sensors. • Amplification of a bipolar mV signal to a standard 4 to 20 mA current signal. Technical Characteristics • Within a few seconds the user can program PR5331A to measure temperatures within all ranges defined by the norms. • The RTD and resistance inputs have cable compensation for 2/3 and 4-wire connection. • A continuous check of vital stored data for safety reasons.
Mechanical Specifications Dimensions: Ø 44 x 20.2 mm Weight Approx: 50 g Wire Size: 1 x 1.5 mm2 stranded wire Screw Terminal Torque: 0.4 Nm Vibration: IEC 60068-2-6 2 to 25 Hz: ±1.6 mm 25 to 100 Hz: ±4 g
Common Specifications Supply Voltage: 7.2 to 35 Vdc Internal Power Dissipation: 25 mW to 0.8 W Isolation Voltage Isolation Voltage, Test/Working: 1.5 kVAC/50 Vac Response Time Response Time (Programmable): 1...60 s Voltage Drop: 7.2 Vdc Warm-Up Time: 5 min. Programming: Loop Link Signal/Noise Ratio: Min. 60 dB EEprom Error Check:< 3.5 s Accuracy: Better than 0.05% of selected range Signal Dynamics, Input: 20 bit Signal Dynamics, Output:16 bit Effect of Supply Voltage Change: < 0.005% of span/Vdc EMC Immunity Influence: < ±0.5% of span Extended EMC Immunity: NAMUR NE21, A Criterion, Burst: < ±1% of span
Input Specifications Common Input Specifications Max. Offset: 50% of selected max. value RTD input RTD Type:Pt100, Ni100, lin. R Cable Resistance Per Wire:5 Ω (max.) Sensor Current: Nom. 0.2 mA Effect of Sensor Cable Resistance (3/4-wire):< 0.002 Ω/Ω Sensor Error Detection:Yes Linear Resistance Input Linear Resistance Min to Max:0 to 5000 Ω TC Input Thermocouple Type: B, E, J, K, L, N, R, S, T, U, W3, W5, LR Cold Junction Compensation (CJC): < ±1.0°C Sensor Error Detection: Yes Sensor Error Current: When Detecting/Else: Nom. 33 µA/0 µA Voltage Input Measurement Range: -12 to 800 mV Min. Measurement Range (Span): 5 mV Input Resistance: 10 MΩ Output Specifications Current Output Signal Range: 4 to 20 mA Min. Signal Range: 16 mA Load (@ Current Output): = (Vsupply - 7.2)/0.023 [Ω] Load Stability: = 0.01% of span/100 Ω Sensor Error Indication: Programmable 3.5 to 23 mA NAMUR NE43 Upscale/Downscale: 23 mA/3.5 mA
Common Output Specifications Updating Time: 440 ms Of Span: = of the presently selected range Observed Authority Requirements EMC: 2014/30/EU RoHS: 2011/65/EU EAC: TR-CU 020/2011
Approvals FM Certificate (TXUN-FM only):FM17US0013X