VFA-Series
SERIES VFA VISI-FLOAT® ACRYLIC FLOWMETER
Se Alt Models Below
-
Appealing design allows for complete visual inspection with bodies that are cut and precision machined from solid, clear acrylic blocks
-
Eliminates the need for troublesome conversions and increases product operating life with direct reading scales that are hot stamped into the plastic resisting washdown for increased product life
-
High repeatability from precision machined tapered bores
Flowmetre med variabelt areal, variable area flow meter & kontakter - Vis relaterede produkter
Beskrivelse
The Series VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. The fabrication of the Visi-Float® flowmeters is backed by over 60 years of experience in acrylic instrument machining. This Series consists of 2" (51 mm) scales with optional precision metering valves.