Cookies på Omegas websteder
Vi anvender cookies på vores websted. Disse cookies er afgørende for, at webstedet kan fungere korrekt.
Hvis du fortsætter uden at ændre dine indstillinger, antager vi, at du gerne vil modtage alle de cookies, der anvendes på dette websted. Du finder flere oplysninger om cookies ved at klikke her
Luk
Kurv  |  Kontakt  | 
GRATIS TELEFON (Kun Danmark. Alle opkald besvares på engelsk)80 25 14 43
INTERNATIONAL(+45) 80 25 14 43

Din leverandør af udstyr til procesmåling og -styring

Termokoblere og RTD'er


NULL

(*)SS Series PFA Coated
(*)SS Series PFA Coated
PFA-belagte termokoblerprober med standardstik
SHOP NOW »
5TC SERIES
5TC SERIES
Termokoblere med isoleret kabel og afisolerede ender
SHOP NOW »
HSRTD Series
HSRTD Series
Hermetisk forseglede RTD-sensorer
SHOP NOW »
HSTC Series
HSTC Series
Hermetisk forseglet termokobler
SHOP NOW »
NB Series
NB Series
MI-termokoblere til industrien med beskyttelseshoved & procesarmatur
SHOP NOW »
PR-11
PR-11
Pt100-probe med drejetætning og fjederaflastning
SHOP NOW »
PR-21 Series
PR-21 Series
PT100 RTD-sensor med M12-stik
SHOP NOW »
PR-22 Series
PR-22 Series
PT100 RTD-prober med støbte M12-stik
SHOP NOW »
PR-25AP series
PR-25AP series
RTD-probe til lufttemperatur
SHOP NOW »
PRMAG Series
PRMAG Series
Magnetmonterede RTD-sensorer
SHOP NOW »
SA1 SERIES
SA1 SERIES
Overfladetermokoblere med selvklæbende bagside og hurtig reaktionstid
SHOP NOW »
SA2 Series
SA2 Series
Termokoblere med selvklæbende silikonepude
SHOP NOW »
SA2 Series
SA2 Series
RTD-overfladesensorer med selvklæbende silikonepude
SHOP NOW »
TJ Series
TJ Series
Termokoblere med MI-konstruktion og diameter 1,5 til 6 mm termineret med drejetætning & PFA-ledning
SHOP NOW »
TC-TS Series
TC-TS Series
Sensorer med single-shot-ledning til termokoblere
SHOP NOW »

Produkter der endnu ikke er blevet oversat til dansk

TJ36 and TJ48 Series with BX or SB
TJ36 and TJ48 Series with BX or SB
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
SHOP NOW »
F2020 Series
F2020 Series
RTD Elements: OMEGAFILM® Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating
SHOP NOW »
(*)MTSS Series
(*)MTSS Series
Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction
SHOP NOW »
(*)TSS Series
(*)TSS Series
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire
SHOP NOW »
(**)IN and (**)SS
(**)IN and (**)SS
Quick Disconnect Thermocouples with Removable Standard Size Connectors – (**) Indicates Thermocouple Type
SHOP NOW »
H(*)QIN and H(*)QSS Series
H(*)QIN and H(*)QSS Series
Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS
SHOP NOW »
M12 Series Probes
M12 Series Probes
Thermocouple Probes With and Without Mounting Threads and M12 Connectors
SHOP NOW »
M12CM-RTD
M12CM-RTD
High Temperature M12 Extension Cables
SHOP NOW »
NB Sanitary Series
NB Sanitary Series
Connection Heads for Thermocouples and RTDs in Sanitary Applications
SHOP NOW »
PR-11, PR-13, PR-16, and PR-17 Series
PR-11, PR-13, PR-16, and PR-17 Series
Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes
SHOP NOW »
PR-13
PR-13
Quick Disconnect RTD (PT100) Probes with Standard Size Connector
SHOP NOW »
PR-21SL-M12 Series
PR-21SL-M12 Series
Spring Loaded RTD | Vibration Resistant with M12 Connector for use in Thermowells
SHOP NOW »
Ny
PRCTL Series
PRCTL Series
Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications
SHOP NOW »
PRCU Series
PRCU Series
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element
SHOP NOW »
PRTF-10 Series
PRTF-10 Series
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables
SHOP NOW »
PRTF-11 Series
PRTF-11 Series
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications
SHOP NOW »
PRTF-12, PRTF-14, PRTF-18, PRTF-19  Series
PRTF-12, PRTF-14, PRTF-18, PRTF-19 Series
Platinum RTD Sensors With Industrial Protection Heads
SHOP NOW »
PRTF-13 Series
PRTF-13 Series
Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector
SHOP NOW »
PRTF-16 Series
PRTF-16 Series
Platinum RTD With Utility Handle
SHOP NOW »
PRTF-17 Series
PRTF-17 Series
Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector
SHOP NOW »
PRTF10-E-BX Series
PRTF10-E-BX Series
General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose
SHOP NOW »
PRTF10-E-GG Series
PRTF10-E-GG Series
General Purpose RTD Probes with Fiberglass Insulated Cable
SHOP NOW »
PRTF10-E-SB Series
PRTF10-E-SB Series
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables
SHOP NOW »
PRTF11-E-BX
PRTF11-E-BX
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications
SHOP NOW »
PRTF11-E-GG
PRTF11-E-GG
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
SHOP NOW »
PRTF11-E-SB Series
PRTF11-E-SB Series
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables
SHOP NOW »
PRTFCU Series
PRTFCU Series
Fast Response Copper Tip Thin Film RTD Sensors
SHOP NOW »
RTD-2  (Class B) 5-Pack Series
RTD-2 (Class B) 5-Pack Series
RTD PT100 Sensor Probe with Lead Wires (5-Pack)
SHOP NOW »
SA1-RTD Series
SA1-RTD Series
Surface-Mount RTD Advanced-Design: Stick-On or Cement-On
SHOP NOW »
Ny
SA1-RTD-B Series
SA1-RTD-B Series
Easy-To-Use Surface RTD 3-Pack
SHOP NOW »
SA1XL Series 5-Pack
SA1XL Series 5-Pack
Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time!
SHOP NOW »
TC-(*)-NPT Series
TC-(*)-NPT Series
Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting
SHOP NOW »
TCCTL Series
TCCTL Series
Field Adjustable Length Thermocouple Probe
SHOP NOW »
BTTF Series
BTTF Series
Extruder Thin Film RTD Probes with Bayonet Fittings
SHOP NOW »
CFTF Series
CFTF Series
Extruder Thin Film RTD Probes with Compression Fittings
SHOP NOW »